(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A storage handwheel with a grip. ·The grip material is phenol.
Part Number |
---|
AHSLN140-HC19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handwheel Type | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handwheel Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,538.90 | STRAGE HANDWHEELS | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 140 | [Steel] FCD500 | Round Hole | Chrome Plating | 50.5 | 36 | 19 | - | Provided (2 Places) |
Loading...
Handle Bore | With Handle | Handle Type | Folding Handle | Grip Material | Phenol |
---|
Please check the type/dimensions/specifications of the part AHSLN140-HC19 in the Folding Handwheels series.
Part Number |
---|
AHSLN100-HC12 |
AHSLN100-HC13 |
AHSLN100-HC6 |
AHSLN140-HC20 |
AHSLN140-HC21 |
AHSLN140-HC22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Handwheel Type | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handwheel Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,406.95 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 100 | [Steel] FCD500 | Round Hole | Chrome Plating | 37.5 | 25.2 | 12 | - | Provided (2 Places) | |
฿ 2,406.95 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 100 | [Steel] FCD500 | Round Hole | Chrome Plating | 37.5 | 25.2 | 13 | - | Provided (2 Places) | |
฿ 2,406.95 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 100 | [Steel] FCD500 | Round Hole | Chrome Plating | 37.5 | 25.2 | 6 | - | Provided (2 Places) | |
฿ 2,538.90 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 140 | [Steel] FCD500 | Round Hole | Chrome Plating | 50.5 | 36 | 20 | - | Provided (2 Places) | |
฿ 2,538.90 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 140 | [Steel] FCD500 | Round Hole | Chrome Plating | 50.5 | 36 | 21 | - | Provided (2 Places) | |
฿ 2,538.90 | 1 Piece(s) | Available | 7 Day(s) | 10 | [2-Spoke] Storage | 140 | [Steel] FCD500 | Round Hole | Chrome Plating | 50.5 | 36 | 22 | - | Provided (2 Places) |
How can we improve?
How can we improve?