1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • แจ้งวันหยุดทำการในเดือน เมษายน 2564 | Notice holiday in April 2021 > คลิก

Plastic Knobs/Cross Knobs

Plastic Knobs/Cross Knobs

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • On Sale Until 30/04/2021
  • Volume Discount
  • Starting From :
    104.65฿/Unit
Part Number :


TypeScrewsKnobsScrews
[ M ]Material[ M ]Material[ S ]Surface Treatment
NCRMMale ThreadNylon 6 (Mat Black)SUM22LTrivalent Chromate
NCRFFemale Thread

Specifications

Part Number-Knob Color-L
NKPM5
NKPF8
NCRM6
-
-
B
R


-


30

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NCRF6
NCRF8
NCRF10
NCRF12
NCRM6-10
NCRM6-16
NCRM6-20
NCRM6-25
NCRM6-30
NCRM8-16
NCRM8-20
NCRM8-25
NCRM8-30
NCRM10-25
NCRM10-30
NCRM10-35
NCRM12-30On Sale Until 30/04/2021
NCRM12-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Threaded End Machining Tapped, Round Hole Machining Set Screw Flat Machining Main Body Dia. (D)
(Ø)
Main Body Height
(mm)

104.65฿

1 Available 7 Day(s) or more 10Tapped6--Blind BoreNone3220

145.60฿

1 Available Same day 10Tapped8--Blind BoreNone4025

200.20฿

1 Available 3 Day(s) or more 10Tapped10--Blind BoreNone5032

286.65฿

1 Available 3 Day(s) or more 10Tapped12--Blind BoreNone6340

113.75฿

1 Available Same day 10Threaded610None--3220

113.75฿

1 Available Same day 10Threaded616None--3220

113.75฿

1 Available Same day 10Threaded620None--3220

113.75฿

1 Available Same day 10Threaded625None--3220

113.75฿

1 Available Same day 10Threaded630None--3220

145.60฿

1 Available Same day 10Threaded816None--4025

145.60฿

1 Available Same day 10Threaded820None--4025

145.60฿

1 Available Same day 10Threaded825None--4025

145.60฿

1 Available Same day 10Threaded830None--4025

213.85฿

1 Available Same day 10Threaded1025None--5032

213.85฿

1 Available Same day 10Threaded1030None--5032

213.85฿

1 Available Same day 10Threaded1035None--5032

291.20฿

98.43฿

1 Available Same day 10Threaded1230None--6340

291.20฿

1 Available 3 Day(s) or more 10Threaded1240None--6340

Loading...

  1. 1
 

Basic Information

Main Body, Type Polygonal Shape Polygonal Shape, Type Crisscross Additional Function None
Main Body Material Nylon 6 (Matte Black) Mounting Section, Material SUM22L Mounting Section, Surface Treatment Trivalent Chromate

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also Viewed

MISUMI Unit Example related to this product

Tech Support

Factory Automation
Tel:1382 Press 7 (038-959200 Press 7) / FAX:038-959288
9:00 - 18:00 (Monday - Friday)