(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knurled Knobs/Small Diameter
Knurled Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Standard and Step type
● Thread Size : M3, M4, M5, M6, M8 and M10
● Material : SUM23 and SUS303
[Application]
Knurled Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Type | Shape | [ M ]Material | [ S ]Surface Treatment | |
Standard | Stepped | |||
NOBC | NKBC | Male Thread | SUM23 | Buff Polished+Chrome Plating |
NOSC | NKOSC | SUS303 | Brushed Finish | |
NOMC | NKMC | Female Thread | SUM23 | Buff Polished+Chrome Plating |
NOMSC | NKMSC | SUS303 | - |
Part Number | - | L | - | D |
NKOST6 NKCR3 NORD8 NOBC5 | - - - - | 25 10 30 10 | - | 18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. M | Mounting Section Type | Mounting Section, Length L (mm) | Main Body Material | Threaded End Machining | Set Screw Flat Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 3 | Threaded (Stepped) | 6 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 8 | 7.5 | ||
฿ 100.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 3 | Threaded (Stepped) | 6 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 10 | 7.5 | ||
฿ 100.10 ฿ 35.38 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 3 | Threaded (Stepped) | 10 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 8 | 7.5 | ||
฿ 100.10 ฿ 39.46 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 3 | Threaded (Stepped) | 10 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 10 | 7.5 | ||
฿ 145.60 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 4 | Threaded (Stepped) | 6 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 12 | 9.5 | ||
฿ 145.60 ฿ 79.99 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 4 | Threaded (Stepped) | 6 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 14 | 9.5 | ||
฿ 145.60 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 4 | Threaded (Stepped) | 10 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 12 | 9.5 | |
฿ 145.60 ฿ 52.82 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 4 | Threaded (Stepped) | 10 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 14 | 9.5 | ||
฿ 145.60 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 4 | Threaded (Stepped) | 16 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 12 | 9.5 | |
฿ 145.60 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | Threaded (Stepped) | 16 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 14 | 9.5 | |
฿ 177.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | Threaded (Stepped) | 10 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 16 | 11.5 | |
฿ 177.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 5 | Threaded (Stepped) | 10 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 18 | 11.5 | ||
฿ 177.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | Threaded (Stepped) | 16 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 16 | 11.5 | |
฿ 177.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | Threaded (Stepped) | 16 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 18 | 11.5 | |
฿ 177.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | Threaded (Stepped) | 20 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 16 | 11.5 | |
฿ 177.45 ฿ 73.13 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 5 | Threaded (Stepped) | 20 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 18 | 11.5 | ||
฿ 250.25 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Threaded (Stepped) | 10 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 20 | 15 | |
฿ 250.25 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Threaded (Stepped) | 10 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 22 | 15 | |
฿ 250.25 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Threaded (Stepped) | 16 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 20 | 15 | |
฿ 250.25 ฿ 73.50 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 6 | Threaded (Stepped) | 16 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 22 | 15 | ||
฿ 250.25 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Threaded (Stepped) | 20 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 20 | 15 | |
฿ 250.25 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 6 | Threaded (Stepped) | 20 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 22 | 15 | ||
฿ 250.25 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Threaded (Stepped) | 25 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 20 | 15 | |
฿ 250.25 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Threaded (Stepped) | 25 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 22 | 15 | |
฿ 250.25 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | Threaded (Stepped) | 30 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 20 | 15 | |
฿ 250.25 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | Threaded (Stepped) | 30 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 22 | 15 | |
฿ 277.55 ฿ 93.95 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 8 | Threaded (Stepped) | 16 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 26 | 18 | ||
฿ 277.55 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 8 | Threaded (Stepped) | 16 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 28 | 18 | |
฿ 277.55 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 8 | Threaded (Stepped) | 20 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 26 | 18 | ||
฿ 277.55 ฿ 142.02 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 8 | Threaded (Stepped) | 20 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 28 | 18 | ||
฿ 277.55 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 8 | Threaded (Stepped) | 25 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 26 | 18 | |
฿ 277.55 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | Threaded (Stepped) | 25 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 28 | 18 | |
฿ 277.55 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | Threaded (Stepped) | 30 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 26 | 18 | |
฿ 277.55 ฿ 117.96 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 8 | Threaded (Stepped) | 30 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 28 | 18 | ||
฿ 464.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 10 | Threaded (Stepped) | 20 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 30 | 23 | |
฿ 464.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Threaded (Stepped) | 20 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 32 | 23 | |
฿ 464.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Threaded (Stepped) | 25 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 30 | 23 | |
฿ 464.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Threaded (Stepped) | 25 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 32 | 23 | |
฿ 464.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Threaded (Stepped) | 30 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 30 | 23 | |
฿ 464.10 ฿ 199.66 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 10 | Threaded (Stepped) | 30 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 32 | 23 | ||
฿ 464.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Threaded (Stepped) | 40 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 30 | 23 | |
฿ 464.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Threaded (Stepped) | 40 | [Steel] SUM23 | None | - | - | Buff Polished + Chrome Plating | 32 | 23 | |
฿ 77.35 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 8 | 7.5 | |
฿ 77.35 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 3 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 10 | 7.5 | ||
฿ 86.45 ฿ 44.61 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 4 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 12 | 9.5 | ||
฿ 86.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 14 | 9.5 | |
฿ 109.20 ฿ 54.61 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 5 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 16 | 11.5 | ||
฿ 109.20 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 5 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 18 | 11.5 | |
฿ 141.05 ฿ 72.01 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 6 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 20 | 15 | ||
฿ 141.05 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 22 | 15 | |
฿ 191.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 26 | 18 | |
฿ 191.10 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 8 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 28 | 18 | |
฿ 277.55 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 30 | 23 | |
฿ 277.55 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Tapped (Stepped) | - | [Steel] SUM23 | - | None | Through | Buff Polished + Chrome Plating | 32 | 23 | |
฿ 91.00 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 3 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 8 | 7.5 | |
฿ 91.00 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 3 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 10 | 7.5 | ||
฿ 109.20 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 4 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 12 | 9.5 | ||
฿ 109.20 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 4 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 14 | 9.5 | |
฿ 154.70 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 5 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 16 | 11.5 | ||
฿ 154.70 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 18 | 11.5 | |
฿ 200.20 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 6 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 20 | 15 | ||
฿ 200.20 ฿ 53.75 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 6 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 22 | 15 | ||
฿ 254.80 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 8 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 26 | 18 | ||
฿ 254.80 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 28 | 18 | |
฿ 450.45 ฿ 180.86 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 10 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 30 | 23 | ||
฿ 450.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | 3 Day(s) | 10 | 10 | Tapped (Stepped) | - | [Stainless Steel] SUS303 | - | None | Through | None | 32 | 23 | ||
฿ 177.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 3 | Threaded (Stepped) | 6 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 8 | 7.5 | |
฿ 177.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 3 | Threaded (Stepped) | 6 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 10 | 7.5 | |
฿ 177.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 3 | Threaded (Stepped) | 10 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 8 | 7.5 | ||
฿ 177.45 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 3 | Threaded (Stepped) | 10 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 10 | 7.5 | |
฿ 222.95 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 4 | Threaded (Stepped) | 6 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 12 | 9.5 | |
฿ 222.95 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 4 | Threaded (Stepped) | 6 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 14 | 9.5 | |
฿ 222.95 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 4 | Threaded (Stepped) | 10 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 12 | 9.5 | |
฿ 222.95 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 4 | Threaded (Stepped) | 10 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 14 | 9.5 | ||
฿ 222.95 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 4 | Threaded (Stepped) | 16 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 12 | 9.5 | |
฿ 222.95 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 4 | Threaded (Stepped) | 16 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 14 | 9.5 | |
฿ 273.00 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | Threaded (Stepped) | 10 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 16 | 11.5 | |
฿ 273.00 ฿ 82.75 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 5 | Threaded (Stepped) | 10 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 18 | 11.5 | ||
฿ 273.00 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | Threaded (Stepped) | 16 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 16 | 11.5 | |
฿ 273.00 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | Threaded (Stepped) | 16 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 18 | 11.5 | |
฿ 273.00 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 5 | Threaded (Stepped) | 20 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 16 | 11.5 | |
฿ 273.00 ฿ 86.54 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 5 | Threaded (Stepped) | 20 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 18 | 11.5 | ||
฿ 332.15 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 6 | Threaded (Stepped) | 10 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 20 | 15 | ||
฿ 332.15 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | Threaded (Stepped) | 10 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 22 | 15 | |
฿ 332.15 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Threaded (Stepped) | 16 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 20 | 15 | |
฿ 332.15 | FIRSTDIAMETERKNUREINGKNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | Threaded (Stepped) | 16 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 22 | 15 | |
฿ 332.15 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Threaded (Stepped) | 20 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 20 | 15 | |
฿ 332.15 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | Same day | 10 | 6 | Threaded (Stepped) | 20 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 22 | 15 | |
฿ 332.15 ฿ 143.06 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Same day | 10 | 6 | Threaded (Stepped) | 25 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 20 | 15 | ||
฿ 332.15 | FIRST DIAMETER KNUREING KNOBS | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | Threaded (Stepped) | 25 | [Stainless Steel] SUS303 | None | - | - | Hairline Finish | 22 | 15 |
Loading...
Main Body, Type | Round Shape | Round Shape, Type | Cylindrical Shape | Side Machined | Knurling |
---|---|---|---|---|---|
Additional Function | None |
How can we improve?
How can we improve?