(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A knurled handle. [Material]·Aluminum (A5056) and stainless steel (SUS304) are available.
Type | Shape | Female Thread | Handwheels | Grip | Grip Thread | |||
With Grip | Without Grip | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
HOK | HOKN | Standard | With Tap | A5056 | Black Anodize | Nylon6 (Black) | SUM22L | Blackening |
HBK | HBKN | Without Tap | ||||||
HOKW | HOKNW | With Tap | Clear Anodize | Nylon6 (White) | ||||
HBKW | HBKNW | Without Tap | ||||||
HOKS | HOKNS | With Tap | SUS304 | - | SUS304 | SUS304 | - | |
- | HBKNS | Without Tap | ||||||
HOKP | HOKNP | Slit | With Tap | A5056 | Black Anodize | Nylon6 (Black) | SUM22L | Blackening |
Part Number | - | d |
HOK40 HBKNW40 HOKP63 | - - - | 6 8 12 |
Part Number | Standard Type (Selections) | Slit Type | H | A | S | D1 | Lr | h | Slit Type | P | B | G | M | Mass (g) | |||||||||||
Type | D | h1 | W | X | Y | d1 | d2 | Hexagon Socket Cap Screws | |||||||||||||||||
With Grip | Without Grip | d | M1 | Reference Tightening Torque (Nm) | Aluminum | Stainless Steel | |||||||||||||||||||
Standard Type HOK(Black) HBK(Black) HOKW(White) HBKW(White) HOKS(Stainless Steel) Slit Type HOKP(Black) | HOKN(Black) HBKN(Black) HOKNW(White) HBKNW(White) HOKNS(Stainless Steel) HBKNS(Stainless Steel) HOKNP(Black) | 40 | *6 | 8 | 8 | 25 | 12 | 13 | 22 | 15 | 6.5 | 10 | 1.5 | 7 | 4.5 | 8.5 | 4.5 | M4 | 1.5 | 14.5 | 13 | 18.8 | 5 | 50 | 150 |
50 | *8 | 10 | 10 | 28 | 13 | 15 | 27 | 18 | 7.5 | 11 | 9 | 5 | 1.5 | 17 | 87 | 255 | |||||||||
63 | *10 | 12 | 12 | 32 | 14 | 18 | 35 | 22 | 9 | 12 | 11 | 6 | 10 | 5.5 | M5 | 3.0 | 23 | 14 | 20.8 | 161 | 460 | ||||
80 | *12 | 16 | - | 40 | 15 | 25 | 45 | 28 | 12.5 | - | 30 | 16 | 23.8 | 6 | 299 | 855 |
Part Number |
---|
HOK50-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handwheel Type | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Square Hole Size (mm) | Tap | Round Hole Dia. d (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 714.35 | ALUMINIUM KNUREING WHEEL | 1 Piece(s) | Same day | 10 | [Knurling] Aluminum Knurled | 50 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 28 | 27 | - | Provided (1 Place) | 8 |
Loading...
Please check the type/dimensions/specifications of the part HOK50-8 in the Aluminum Knurled Handwheels / Stainless Steel Knurled Handwheels series.
Part Number |
---|
HBK50-10 |
HBK63 |
HBK63-12 |
HOK63-10 |
HOK63-12 |
HOK80-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Handwheel Type | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Square Hole Size (mm) | Tap | Round Hole Dia. d (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 668.85 | 1 Piece(s) | Available | Same day | - | [Knurling] Aluminum Knurled | 50 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 28 | 27 | - | None | 10 | |
฿ 919.10 | 1 Piece(s) | Available | Same day | 10 | [Knurling] Aluminum Knurled | 63 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 32 | 35 | - | None | - | |
฿ 919.10 | 1 Piece(s) | Available | Same day | 10 | [Knurling] Aluminum Knurled | 63 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 32 | 35 | - | None | 12 | |
฿ 964.60 | 1 Piece(s) | Available | Same day | 10 | [Knurling] Aluminum Knurled | 63 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 32 | 35 | - | Provided (1 Place) | 10 | |
฿ 964.60 | 1 Piece(s) | Available | 3 Day(s) | - | [Knurling] Aluminum Knurled | 63 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 32 | 35 | - | Provided (1 Place) | 12 | |
฿ 1,346.80 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Knurling] Aluminum Knurled | 80 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 40 | 45 | - | Provided (1 Place) | 12 |
How can we improve?
How can we improve?