Aluminum Knurled Handwheels / Stainless Steel Knurled Handwheels

Brand :
MISUMI
Caution
Product Description
Knurled handwheels with shaft bore mounting. Available in two materials: aluminum and stainless steel. Shaft bore shape can be selected according to the mounting counterpart.
Dimensional Drawing
With Standard Handle
Without Standard Handle
With Slit Handle
Without Slit Handle
![]() | The drawing shows Tapped Type. Tapped type included 1 set screw Aluminum: SCM435, Black Oxide Stainless Steel: SUS304 Slit (clamping) type is shipped with small head screws installed in the tapped area. (Regular screws will interfere with the bottom surface.) |
| Type | Shape | Tap | Handwheel | Handle | Handle Thread | |||
| With Handle | Without Handle | Material | Surface Treatment | Material | Material | Surface Treatment | ||
| HOK | HOKN | Standard | With Tap | A5056 | Black Anodize | Nylon6 (Black) | SUM22L | Black Oxide |
| HBK | HBKN | Without Tap | ||||||
| HOKW | HOKNW | With Tap | Clear Anodize | Nylon 6 (White) | ||||
| HBKW | HBKNW | Without Tap | ||||||
| HOKS | HOKNS | With Tap | SUS304 | — | SUS304 | SUS304 | — | |
| - | HBKNS | Without Tap | ||||||
| HOKP | HOKNP | Slit | With Tap | A5056 | Black Anodize | Nylon6 (Black) | SUM22L | Black Oxide |
