1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handwheels/Two Spoked/Stainless Steel (Part Number)

STEEL OFFSET HANDWHELLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Handwheels/Two Spoked/Stainless Steel
  • Handwheels/Two Spoked/Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 523.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • AHTNA and AHTNAK are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·A 2-spoke handwheel. ·Handle materials include steel, aluminum, and stainless steel.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AHTN200-KC17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

฿ 1,678.95

STEEL OFFSET HANDWHELLS 1 Piece(s) Available 7 Day(s) 10200[Steel] FC200Hole + KeywayWith HandleStationary HandleChrome PlatingSS400Chrome Plating505017-Provided (1 Place)

Loading...

  1. 1

Basic Information

Handwheel Type 2-Spoke

Please check the type/dimensions/specifications of the part AHTN200-KC17 in the Handwheels/Two Spoked/Stainless Steel series.

Products with similar specification

Part Number
AHTN100-HC12
AHTN100-HC13
AHTN100-HC14
AHTN200-KC18
AHTN200-SC10
AHTN200-SC11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

฿ 1,201.20

1 Piece(s) Available 7 Day(s) 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272512-Provided (2 Places)

฿ 1,201.20

1 Piece(s) Available 7 Day(s) 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272513-Provided (2 Places)

฿ 1,201.20

1 Piece(s) Available 7 Day(s) 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272514-Provided (2 Places)

฿ 1,678.95

1 Piece(s) Available 7 Day(s) 10200[Steel] FC200Hole + KeywayWith HandleStationary HandleChrome PlatingSS400Chrome Plating505018-Provided (1 Place)

฿ 1,701.70

1 Piece(s) Available 7 Day(s) 10200[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating5050-10None

฿ 1,701.70

1 Piece(s) Available 7 Day(s) 10200[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating5050-11None

MISUMI Unit Example related to this product