(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·An offset handwheel. ·Handle materials include steel and aluminum.
Part Number |
---|
AHLNAK125-HC15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,070.25 | STEEL OFFSET HANDWHEELS | 1 Piece(s) | Available | 7 Day(s) | 10 | 125 | [Aluminum] AC4B | Round Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 40 | 33 | 15 | - | Provided (2 Places) |
Loading...
Handwheel Type | 5-Spoke |
---|
Please check the type/dimensions/specifications of the part AHLNAK125-HC15 in the Handwheels/Five Spoked series.
Part Number |
---|
AHLN-R160 |
AHLN-R200 |
AHLN-R80 |
AHLNAK125-HC16 |
AHLNAK125-HC17 |
AHLNAK125-HC18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 737.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | 160 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 46 | 37 | - | - | - | |
฿ 1,081.08 | 1 Piece(s) | Available | 3 Day(s) | 10 | 200 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 59.5 | 43 | - | - | - | |
฿ 286.65 | 1 Piece(s) | Available | 3 Day(s) | 10 | 80 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 36 | 24 | - | - | - | |
฿ 2,070.25 | 1 Piece(s) | Available | 7 Day(s) | 10 | 125 | [Aluminum] AC4B | Round Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 40 | 33 | 16 | - | Provided (2 Places) | |
฿ 2,070.25 | 1 Piece(s) | Available | 7 Day(s) | 10 | 125 | [Aluminum] AC4B | Round Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 40 | 33 | 17 | - | Provided (2 Places) | |
฿ 2,070.25 | 1 Piece(s) | Available | 7 Day(s) | 10 | 125 | [Aluminum] AC4B | Round Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 40 | 33 | 18 | - | Provided (2 Places) |
How can we improve?
How can we improve?