1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handwheels/Five Spoked (Part Number)

STEEL OFFSET HANDWHEELS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 286.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AHLNAK125-HC17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

฿ 2,070.25

STEEL OFFSET HANDWHEELS 1 Piece(s) Available 7 Day(s) 10125[Aluminum] AC4BRound HoleWith HandleRevolving HandleShot BlastingA2024Shot Blasting403317-Provided (2 Places)

Loading...

  1. 1

Basic Information

Handwheel Type 5-Spoke

Please check the type/dimensions/specifications of the part AHLNAK125-HC17 in the Handwheels/Five Spoked series.

Products with similar specification

Part Number
AHLN-R160
AHLN-R200
AHLN-R80
AHLNAK125-HC18
AHLNAK125-KC12
AHLNAK125-KC14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

฿ 737.10

1 Piece(s) Available 3 Day(s) 10160[Steel] FC200-Without Handle-Chrome Plating--4637---

฿ 1,081.08

1 Piece(s) Available 3 Day(s) 10200[Steel] FC200-Without Handle-Chrome Plating--59.543---

฿ 286.65

1 Piece(s) Available 3 Day(s) 1080[Steel] FC200-Without Handle-Chrome Plating--3624---

฿ 2,070.25

1 Piece(s) Available 7 Day(s) 10125[Aluminum] AC4BRound HoleWith HandleRevolving HandleShot BlastingA2024Shot Blasting403318-Provided (2 Places)

฿ 2,252.25

1 Piece(s) Available 7 Day(s) 10125[Aluminum] AC4BHole + KeywayWith HandleRevolving HandleShot BlastingA2024Shot Blasting403312-Provided (1 Place)

฿ 2,252.25

1 Piece(s) Available 7 Day(s) 10125[Aluminum] AC4BHole + KeywayWith HandleRevolving HandleShot BlastingA2024Shot Blasting403314-Provided (1 Place)

MISUMI Unit Example related to this product