Offset Handwheels/Solid

Brand :
MISUMI
Caution
- As a quality improvement measure, the tap position on the phenol tapped type is changed once the current stock runs out. Depending on the stock availability, there are part numbers with the tap position before the change (6.5 mm). All CAD data is for the new specifications.
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features]·A solid handwheel. ·Handle materials include phenol and aluminum alloy.
H9 Hole + Tap
H9 Hole + Keyway + Tap

[ ! ] d is a through hole.
[ ! ] Both Revolving Handles and Folding Handles make rotation.
[ ! ] Recommended tightening torque for the handle is less than 3 N⋅m. Excessive tightening force may prevent the handle from rotating due to its structure.
| Shaft Bore Config. | Type | Hub | Handwheel | Handle Mounting Hole | Handle | Handle Thread | |||
| Revolving Handle | Folding Handle | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
| No Hole | PHSN | PHSFN | FC200 | Black Oxide | Phenol | Brass | Phenol | SUM21 | Trivalent Chromate |
| AHSN | AHSFN | Aluminum Alloy | — | Aluminum Alloy | Aluminum Alloy | ||||
| H9 Hole + Tap | PHSM | PHSFM | FC200 | Black Oxide | Phenol | Brass | |||
| AHSM | AHSFM | Aluminum Alloy | — | Aluminum Alloy | Aluminum Alloy | ||||
| H9 Hole + Keyway + Tap | PHSK | PHSFK | FC200 | Black Oxide | Phenol | Brass | |||
| AHSK | AHSFK | Aluminum Alloy | — | Aluminum Alloy | Aluminum Alloy | ||||
Specifications/Overview
New JIS (B1301) Keyway Dimensions
| dH9 | W | bJS9 | t +0.1 0 | ![]() | |||
| 10 | +0.036 0 | 11.4 | 3 | ±0.0125 | 1.4 | ||
| 12 | +0.043 0 | 13.8 | 4 | ±0.0150 | 1.8 | ||
| 15 | 17.3 | 5 | 2.3 | ||||
| 16 | 18.3 | ||||||
