(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A fixed ball knob. ·Mounting materials include stainless steel, brass, resin, and aluminum alloy.
Part Number |
---|
PBA6-20-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handle Material | Handle Surface Treatment | Mounting Section Material | Mounting Method | Screw Nominal (M) | Handle Diameter (B) (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54.60 | LEVERS | 1 Piece(s) | Available | Same day | - | [Phenol] Phenol Plastic | None | [Plastic] Phenol Plastic | [Tapped] Tapped | M6 | 20 | 18 | B (Black) |
Loading...
Type | Stationary | Shape | Balls | Mounting Section Surface Treatment | None |
---|
Please check the type/dimensions/specifications of the part PBA6-20-B in the Ball Knobs/Resin series.
Part Number |
---|
BGW8 |
BKA10 |
BKA3 |
PBA6-20-R |
PBA6-25-B |
PBA6-25-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Handle Material | Handle Surface Treatment | Mounting Section Material | Mounting Method | Screw Nominal (M) | Handle Diameter (B) (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 145.60 | 1 Piece(s) | Available | 3 Day(s) | 10 | EPDM | None | Brass | [Tapped] Tapped (Insert) | M8 | 25 | 22.5 | - | |
฿ 828.10 | 1 Piece(s) | 3 Day(s) | 10 | [Aluminum] Aluminum Alloy | Polishing | Aluminum Alloy | [Tapped] Tapped | M10 | 40 | 37 | - | ||
฿ 304.85 | 1 Piece(s) | Same day | 10 | [Aluminum] Aluminum Alloy | Polishing | Aluminum Alloy | [Tapped] Tapped | M3 | 15 | 13 | - | ||
฿ 55.96 | 1 Piece(s) | Same day | 10 | Melamine Plastic | None | [Plastic] Melamine Plastic | [Tapped] Tapped | M6 | 20 | 18 | R (Red) | ||
฿ 24.12 | 1 Piece(s) | Same day | - | [Phenol] Phenol Plastic | None | [Plastic] Phenol Plastic | [Tapped] Tapped | M6 | 25 | 23 | B (Black) | ||
฿ 55.96 | 1 Piece(s) | Available | 3 Day(s) | 10 | Melamine Plastic | None | [Plastic] Melamine Plastic | [Tapped] Tapped | M6 | 25 | 23 | R (Red) |
How can we improve?
How can we improve?