1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ball Knobs/Resin (Part Number)

LEVERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ball Knobs/Resin
  • Ball Knobs/Resin
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 24.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A fixed ball knob. ·Mounting materials include stainless steel, brass, resin, and aluminum alloy.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PBA8-25-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHandle Material Handle Surface Treatment Mounting Section Material Mounting Method Screw Nominal (M) Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

฿ 24.12

LEVERS 1 Piece(s) Same day -[Phenol] Phenol PlasticNone[Plastic] Phenol Plastic[Tapped] TappedM82523B (Black)

Loading...

  1. 1

Basic Information

Type Stationary Shape Balls Mounting Section Surface Treatment None

Please check the type/dimensions/specifications of the part PBA8-25-B in the Ball Knobs/Resin series.

Products with similar specification

Part Number
BGW8
BKA10
BKA3
PBA8-25-R
PBA8-30-B
PBA8-30-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHandle Material Handle Surface Treatment Mounting Section Material Mounting Method Screw Nominal (M) Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

฿ 145.60

1 Piece(s) Available 3 Day(s) 10EPDMNoneBrass[Tapped] Tapped (Insert)M82522.5-

฿ 828.10

1 Piece(s) 3 Day(s) 10[Aluminum] Aluminum AlloyPolishingAluminum Alloy[Tapped] TappedM104037-

฿ 304.85

1 Piece(s) Same day 10[Aluminum] Aluminum AlloyPolishingAluminum Alloy[Tapped] TappedM31513-

฿ 54.60

1 Piece(s) Available Same day 10Melamine PlasticNone[Plastic] Melamine Plastic[Tapped] TappedM82523R (Red)

฿ 72.80

1 Piece(s) Same day -[Phenol] Phenol PlasticNone[Plastic] Phenol Plastic[Tapped] TappedM83028B (Black)

฿ 55.97

1 Piece(s) Available Same day 10Melamine PlasticNone[Plastic] Melamine Plastic[Tapped] TappedM83028R (Red)

MISUMI Unit Example related to this product