1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stationary Handles/with Cylindrical Knob (Part Number)

REVOLVING GRIP

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stationary Handles/with Cylindrical Knob
  • Stationary Handles/with Cylindrical Knob
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 213.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A fixed grip lever. ·The mounting part is a male thread.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LRGN12-160-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Handle Material Mounting Section Material Mounting Section Surface Treatment Screw Nominal (M) Overall Length L (or H1)
(mm)
Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

฿ 714.35

REVOLVING GRIP 1 Piece(s) Available Same day -[Stick Type (Straight)] Flat[Phenol] Phenol Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM121602885B (Black)

Loading...

  1. 1

Basic Information

Type Stationary Handle Surface Treatment None Mounting Method Threaded

Please check the type/dimensions/specifications of the part LRGN12-160-B in the Stationary Handles/with Cylindrical Knob series.

Products with similar specification

Part Number
LBG10-125-R
LBG10-160-B
LBG10-160-R
LRGN12-160-R
LRGN12-200-B
LRGN12-200-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Handle Material Mounting Section Material Mounting Section Surface Treatment Screw Nominal (M) Overall Length L (or H1)
(mm)
Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

฿ 468.65

1 Piece(s) Available 3 Day(s) 10BallsMelamine Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM101253028R (Red)

฿ 505.05

1 Piece(s) Available Same day -Balls[Phenol] Phenol Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM101603028B (Black)

฿ 505.05

1 Piece(s) Available Same day 10BallsMelamine Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM101603028R (Red)

฿ 714.35

1 Piece(s) Available 3 Day(s) 10[Stick Type (Straight)] FlatMelamine Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM121602885R (Red)

฿ 764.40

1 Piece(s) Available Same day -[Stick Type (Straight)] Flat[Phenol] Phenol Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM122002885B (Black)

฿ 764.40

1 Piece(s) Available 3 Day(s) 10[Stick Type (Straight)] FlatMelamine Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM122002885R (Red)

MISUMI Unit Example related to this product