(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A fixed grip lever. ·The mounting part is a male thread.
Part Number |
---|
LRGN6-100-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Handle Material | Mounting Section Material | Mounting Section Surface Treatment | Screw Nominal (M) | Overall Length L (or H1) (mm) | Handle Diameter (B) (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 354.90 | LEVERS | 1 Piece(s) | Available | Same day | - | [Stick Type (Straight)] Flat | [Phenol] Phenol Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M6 | 100 | 17 | 40 | B (Black) |
Loading...
Type | Stationary | Handle Surface Treatment | None | Mounting Method | Threaded |
---|
Please check the type/dimensions/specifications of the part LRGN6-100-B in the Stationary Handles/with Cylindrical Knob series.
Part Number |
---|
LBG10-125-R |
LBG10-160-B |
LBG10-160-R |
LRGN6-100-R |
LRGN6-63-B |
LRGN6-63-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Handle Material | Mounting Section Material | Mounting Section Surface Treatment | Screw Nominal (M) | Overall Length L (or H1) (mm) | Handle Diameter (B) (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 468.65 | 1 Piece(s) | Available | 3 Day(s) | 10 | Balls | Melamine Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M10 | 125 | 30 | 28 | R (Red) | |
฿ 505.05 | 1 Piece(s) | Available | Same day | - | Balls | [Phenol] Phenol Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M10 | 160 | 30 | 28 | B (Black) | |
฿ 505.05 | 1 Piece(s) | Available | Same day | 10 | Balls | Melamine Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M10 | 160 | 30 | 28 | R (Red) | |
฿ 354.90 | 1 Piece(s) | Available | Same day | 10 | [Stick Type (Straight)] Flat | Melamine Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M6 | 100 | 17 | 40 | R (Red) | |
฿ 309.40 | 1 Piece(s) | Available | Same day | - | [Stick Type (Straight)] Flat | [Phenol] Phenol Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M6 | 63 | 17 | 40 | B (Black) | |
฿ 309.40 | 1 Piece(s) | Available | Same day | 10 | [Stick Type (Straight)] Flat | Melamine Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M6 | 63 | 17 | 40 | R (Red) |
How can we improve?
How can we improve?