1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Push Button Clamp Levers (Part Number)

PUSH TYPE CLAMP LEVERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 286.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The serration can be easily released by pressing the screw head with your thumb

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CLDFP6-7-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSL-Shaped Clamp Lever Shape Mounting Section Type Rotating Radius R
(mm)
Lever Material Lever Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Dia. M Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
Lever Color

฿ 286.65

PUSH TYPE CLAMP LEVERS 1 Piece(s) Available 3 Day(s) 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide676800S (Silver Gray)

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape

Please check the type/dimensions/specifications of the part CLDFP6-7-S in the Push Button Clamp Levers series.

Products with similar specification

Part Number
CLDFP5-7-B
CLDFP5-7-M
CLDFP5-7-S
CLDFP8-7-B
CLDFP8-7-M
CLDFP8-7-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSL-Shaped Clamp Lever Shape Mounting Section Type Rotating Radius R
(mm)
Lever Material Lever Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Dia. M Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
Lever Color

฿ 286.65

1 Piece(s) 3 Day(s) 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide574800B (Black)

฿ 286.65

1 Piece(s) Available 3 Day(s) 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide574800M (Orange)

฿ 286.65

1 Piece(s) Available 3 Day(s) 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide574800S (Silver Gray)

฿ 336.70

1 Piece(s) Available 3 Day(s) 10[Push Button Type] Push ButtonTapped63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide8712500B (Black)

฿ 336.70

1 Piece(s) Available 3 Day(s) 10[Push Button Type] Push ButtonTapped63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide8712500M (Orange)

฿ 336.70

1 Piece(s) Available 3 Day(s) 10[Push Button Type] Push ButtonTapped63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide8712500S (Silver Gray)

MISUMI Unit Example related to this product