(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·The serration can be easily released by pressing the screw head with your thumb
Part Number |
---|
CLDMP5-32-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | L-Shaped Clamp Lever Shape | Mounting Section Type | Rotating Radius R (mm) | Lever Material | Lever Surface Treatment | Mounting Section, Material | Mounting Section, Surface Treatment | Mounting Section Dia. M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286.65 | PUSH TYPE CLAMP LEVERS | 1 Piece(s) | Available | 3 Day(s) | 10 | [Push Button Type] Push Button | [Threaded] Threaded | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 5 | 32 | 4800 | M (Orange) |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L Shape |
Please check the type/dimensions/specifications of the part CLDMP5-32-M in the Push Button Clamp Levers series.
Part Number |
---|
CLDFP5-7-B |
CLDFP5-7-M |
CLDFP5-7-S |
CLDMP5-32-S |
CLDMP6-12-B |
CLDMP6-12-M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | L-Shaped Clamp Lever Shape | Mounting Section Type | Rotating Radius R (mm) | Lever Material | Lever Surface Treatment | Mounting Section, Material | Mounting Section, Surface Treatment | Mounting Section Dia. M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286.65 | 1 Piece(s) | 3 Day(s) | 10 | [Push Button Type] Push Button | Tapped | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 5 | 7 | 4800 | B (Black) | ||
฿ 286.65 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Push Button Type] Push Button | Tapped | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 5 | 7 | 4800 | M (Orange) | |
฿ 286.65 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Push Button Type] Push Button | Tapped | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 5 | 7 | 4800 | S (Silver Gray) | |
฿ 286.65 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Push Button Type] Push Button | [Threaded] Threaded | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 5 | 32 | 4800 | S (Silver Gray) | |
฿ 286.65 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Push Button Type] Push Button | [Threaded] Threaded | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 6 | 12 | 6800 | B (Black) | |
฿ 286.65 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Push Button Type] Push Button | [Threaded] Threaded | 45 | Zinc Diecast | [Electrostatic Coating] Electrostatic Coating | [Steel] S45C | Black Oxide | 6 | 12 | 6800 | M (Orange) |
How can we improve?
How can we improve?