Clamp Levers/Stainless Steel/Threaded/Chrome Plated

Brand :
MISUMI
Caution
Product Description
[Features]·Stainless steel series general-purpose clamp levers.

| Type | Lever | Screws | Spring | ||
| Male Thread | Female Thread | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material |
| SCLDM | SCLDF | SCS13 (Stainless Cast Steel) | Buff Polished | SUS303 | SUS304-WPB |
| CLCM | CLCF | Zinc Die Casting | Chrome Plating / Chrome over Satin Nickel | ||
| CLCMD | - | Copper Plating+Nickel Plating | |||
[ ! ]CLCMD has a label for identification.