1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Antivibration Mounts/Round (Part Number)

MOUNTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,469.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The arc of the exterior of the square type appears angular on the 3D Preview, but is a smooth arc on the actual product.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Anti-vibration mount that supports heavy equipment. [Material]·Chloroprene rubber (black), Shore A75

TypeHousingBoltAntivibration Rubber
[ M ]Material[ S ]Surface Treatment (Color)[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ H ]Hardness
KFJA, KFJB, KFJHSPCCBaked Melamine Finish (Black)SS400Trivalent ChromateChloroprene Rubber (Black)Shore A75
(Shore A55 for KFJA only)
KFJMFC250

Specifications

Part Number-L
KFJH140-120
[ ! ]For Round Type, turn the thread tip to adjust height. For Square Type, turn the handwheel to adjust height.
 Part NumberLVertical Load Range
(kN)
H(h)dMTip Dimension of ScrewMax. Adjustable Amount
(mm)
Mounting Base Thickness (mm)Spring Constant (kN/mm)Unit PriceVolume Discount Rate
TypeDMin.Max.b1 ~ 9 pc(s).10~30
RoundKFJA
(Light Load)
100901202001.553.1L+3139781287.518L-481.2  
1403.16.3L+374711416108.519L-552.4  
1901202006.312.5L+4456158201225L-694.8  
KFJB
(Medium Load)
100901202003.156.3L+2839781287.518L-514.6  
1406.312.5L+374711416108.519L-559.2  
19012020012.525.0L+4456158201225L-6918.3  
KFJH
(Heavy Load)
100901202007.515.0L+1735781287.522L-6223.0  
14015.030.0L+214211416108.524L-7146.0  
19012020020.040.0L+2854158201227L-8462.0  
SquareKFJM110852001.42.8L+3047971287.515L-403.7  
1301102002.86.0L+315111716108.520L-507.4  
1601102006.012.0L+416514624L-5514.7  
20013022012.018.0L+4776185201227L-6523.0  

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KFJB190-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight Adjusting Handle Body Material Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Nominal of Thread M
(mm)
Main Body Height h
(mm)
Width W
(mm)
D Dimension
(mm)
L Dimension
(mm)

฿ 4,054.05

MOUNTS 1 Piece(s) Available 3 Day(s) 10Not Provided[Steel] SPCC16.001~34.00025252056190190200

Loading...

  1. 1

More Information

Example of Use

 

Basic Information

Type Mounting Type Mounting Shape Type Antivibration Mount Type Thread Material SS400 Equivalent
Thread Surface Treatment Trivalent Chromate Main Body Surface Treatment Melamine Baked Paint (Black) Properties Vibration Control
Bottom Rubber Material Chloroprene Rubber (Black) Antivibration Mount Type Standard Type

Please check the type/dimensions/specifications of the part KFJB190-200 in the Antivibration Mounts/Round series.

Products with similar specification

Part Number
KFJA140-120
KFJA140-200
KFJA140-90
KFJH100-120
KFJH100-200
KFJH100-90
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHeight Adjusting Handle Body Material Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Nominal of Thread M
(mm)
Main Body Height h
(mm)
Width W
(mm)
D Dimension
(mm)
L Dimension
(mm)

฿ 2,243.15

1 Piece(s) Available 3 Day(s) 10Not Provided[Steel] SPCC5.501~8.0006.3191647140140120

฿ 2,243.15

1 Piece(s) Available 3 Day(s) 10Not Provided[Steel] SPCC5.501~8.0006.3191647140140200

฿ 2,243.15

1 Piece(s) Available 3 Day(s) 10Not Provided[Steel] SPCC5.501~8.0006.319164714014090

฿ 1,506.05

1 Piece(s) 3 Day(s) 10Not Provided[Steel] SPCC12.501~16.00015221235100100120

฿ 1,506.05

1 Piece(s) Available 3 Day(s) 10Not Provided[Steel] SPCC12.501~16.00015221235100100200

฿ 1,506.05

1 Piece(s) Available Same day 10Not Provided[Steel] SPCC12.501~16.0001522123510010090