1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjuster Feet/Tapped Socket Type (Part Number)

ADJUSTER PAD

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Adjuster Feet/Tapped Socket Type
  • Adjuster Feet/Tapped Socket Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 213.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

- Adjuster Feet/Tapped Socket Type.
- Part number for series including of LEMN, LEMS and LEMT type.
- Type of product : Adjusting Bolt.
- Body Material: Nylon Plastic, Carbon Steel and SUS303 Stainless steel.
- Socket Material: SUM24, SUM23 and SUS303.
- Socket Surface Treatment: Trivalent Chromate and electroless Nickel Plating.
- Nominal of Thread size (M): 6, 8, 10, 12 and 16.
- Thread Length size: 40, 50, 63, 80, 100 and 125 mm.
- This product can be used as a strike plate to fix the adjustment bolt.

 
Type[ M ]Material[ S ]Surface TreatmentSocket[ S ]Surface Treatment
LEMNNylon Plastic-SUM24Trivalent Chromate
LEMTCarbon Steel for Mechanical StructureElectroless Nickel PlatingSUM23Electroless Nickel Plating
LEMSSUS303-SUS303-

Specifiche

Part Number
LEMN10
Part NumberBCDEHAllowable
Vertical Load
(kN)
Mass (g)Unit Price
TypeM (Coarse)
LEMN
(Nylon)
109.539.050181615.957.4 
1212.741.01966.4 
1614.244.52274 
 
Part NumberHCDBAllowable Vertical Load (kN)Mass (g)Unit Price
TypeM (Coarse)LEMTLEMTLEMTLEMS
LEMT
(Steel)

LEMS
(Stainless Steel)
610141943.1
14.2
14.2
  
813182584.1
30.6
30.6
  
101722321015.4
64
64.8
  
121929481120.5
156.2
158
  
162232641124.6
327.4
330.2
  
Kgf (Load)=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LEMT12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSwivel Angle θ
(deg)
Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

฿ 523.25

฿ 275.75

ADJUSTER PAD 1 Piece(s) Same day 107.5[Steel] SUM23Electroless Nickel Plating[Steel] Carbon Steel for Mechanical StructureElectroless Nickel Plating4820.52912

Loading...

  1. 1

Example

 

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Tapped Socket Model Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Provided

Please check the type/dimensions/specifications of the part LEMT12 in the Adjuster Feet/Tapped Socket Type series.

Products with similar specification

Part Number
LEMS10
LEMS12
LEMS16
LEMT16
LEMT6
LEMT8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSwivel Angle θ
(deg)
Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

฿ 809.90

1 Piece(s) Same day 107.5[Stainless Steel] SUS303Not Provided[Stainless Steel] SUS303Not Provided3215.42210

฿ 1,096.55

1 Piece(s) Available Same day 107.5[Stainless Steel] SUS303Not Provided[Stainless Steel] SUS303Not Provided4820.52912

฿ 1,915.55

1 Piece(s) Available 3 Day(s) 107.5[Stainless Steel] SUS303Not Provided[Stainless Steel] SUS303Not Provided6424.63216

฿ 841.75

1 Piece(s) Available Same day 107.5[Steel] SUM23Electroless Nickel Plating[Steel] Carbon Steel for Mechanical StructureElectroless Nickel Plating6424.63216

฿ 295.75

1 Piece(s) Available Same day 107.5[Steel] SUM23Electroless Nickel Plating[Steel] Carbon Steel for Mechanical StructureElectroless Nickel Plating193.1146

฿ 345.80

1 Piece(s) Available Same day 107.5[Steel] SUM23Electroless Nickel Plating[Steel] Carbon Steel for Mechanical StructureElectroless Nickel Plating254.1188

MISUMI Unit Example related to this product