Adjuster Feet/Tapped Socket Type

Brand :
MISUMI

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

- Adjuster Feet/Tapped Socket Type.
- Part number for series including of LEMN, LEMS and LEMT type.
- Type of product : Adjusting Bolt.
- Body Material: Nylon Plastic, Carbon Steel and SUS303 Stainless steel.
- Socket Material: SUM24, SUM23 and SUS303.
- Socket Surface Treatment: Trivalent Chromate and electroless Nickel Plating.
- Nominal of Thread size (M): 6, 8, 10, 12 and 16.
- Thread Length size: 40, 50, 63, 80, 100 and 125 mm.
- This product can be used as a strike plate to fix the adjustment bolt.

 
Type[ M ]Material[ S ]Surface TreatmentSocket[ S ]Surface Treatment
LEMNNylon Plastic-SUM24Trivalent Chromate
LEMTCarbon Steel for Mechanical StructureElectroless Nickel PlatingSUM23Electroless Nickel Plating
LEMSSUS303-SUS303-

Example

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Adjuster Feet/Tapped Socket Type | MISUMI | MISUMI Thailand