Leveling Mounts - Pivot Short Type

Caution
Product Description
- Leveling Mounts - Pivot Short Type.
- The part number is FJRP.
- Foot Base Material: Stainless Steel (SUS304)
- Thread Material: Carbon Steel
- Thread Surface Treatment: Trivalent Chromate solution
- The Bottom Pad Material: Polyamide.
- Nominal of Thread size (M): 6, 8, 10, and 12.
- Leveling Mounts Thread Length size: 14, 19, 20 and 25 mm.
- For Leveling Mounts type: RoHS compliant.
- Suitable for use for floor surface is curved and in condition of the leg has an angle.