Adjuster Pad - Rotary Type

Brand :
MISUMI

Caution

    Product Description

    - Adjuster Feet/Resin Rubber Type
    - Product type: Adjusting Bolt.
    - Part number for series including of LEMNS(Steel) and LEMNT (Stainless steel).
    - Body, Thread, and nut Material: S45C steel and stainless steel SUS304.
    - Body, Thread and Surface Treatment: Trivalent Chromate solution for S45C steel.
    - Nominal of Thread size (M): 10, 12 and 16.
    - Thread Length size: 75, 100 and 130 mm.
    - Tiltable in all 360° directions.
    - The screw shaft is tilted to allow use on angled floor surfaces.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat