1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustment Pads/Economy

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 104.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy Leveling Mounts.
- The part number is MAJB.
- Type of Leveling Mounts: Adjusting Bolt.
- Body Material: SWRCH Carbon Steel.
- Surface Treatment: Trivalent Chromate solution.
- Nominal of Thread size (M): 16.
- Screw Thread Length: 75 and 150 mm.
- Allowable Load: 3.7 KN.
- The screw and the pad are one piece.
- Carbon steel is chromate plated for bright appearance and better corrosion resistance.
- In some applications, adjustable pads are used to level, support, or align different components or machinery.



[ M ] Material: SWRCH [ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number
FJWN12-150
NFJNCT12-100
MAJB16-75

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MAJB16-75SALE
MAJB16-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Length A
(mm)

฿ 104.65

฿ 48.26

ADJUSTER PADS 1 Piece(s) Same day 1075

฿ 168.35

ADJUSTER PADS 1 Piece(s) Available Same day 10150

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Height Adjusting Handle Not Provided Thread Material SWRCH
Thread Surface Treatment Trivalent Chromate Body Material SWRCH Main Body Surface Treatment Trivalent Chromate
Width D(mm) 45 Allowable Load (Details)(kN) 3.7 Main Body Height E(mm) 6
Nominal of Thread M(mm) 16 Properties Standard Swivel Mechanism Not Provided

MISUMI Unit Example related to this product