Adjustment Pads/Space Saving Type

Brand :
MISUMI

Caution

    Product Description

    - Leveling Mounts-Space Saving Type.
    - The part number is NFJNCT.
    - Type of product : Adjusting Bolt.
    - Material: SS400 steel Equivalent.
    - Leveling Mounts Surface Treatment: Trivalent Chromate Solution.
    - Nominal of Thread size (M): 8, 10, 12 and 16.
    - Thread Length size: 50, 75, 100, 125, 130, 150 and 180 mm.
    - Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.
    - Carbon steel is chromate plated for bright appearance and better corrosion resistance.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Adjustment Pads/Space Saving Type | MISUMI | MISUMI Thailand