Adjustment Pads/Two Hole Type

Brand :
MISUMI

Caution

    Product Description

    - Adjustment Pads/Two Hole Type.
    - Part number for series including of FJWN and FJWNS.
    - Body Material: SS400 steel and stainless steel SUS304.
    - Surface Treatment: Trivalent Chromate solution and Electrolytic Polishing.
    - Nominal of Thread size (M): 10, 12, 16 and 20.
    - Thread Length size: 75, 100, 125, 130, 150 and 180 mm.
    - This series designed two holes are machined for drive-in anchors.
    - Screw shaft turns independently of the base and tilts slightly.
    - For Adjustment Pads type: RoHS compliant.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat