(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Adjustment Pads/Fixed Type
- Product type: Adjusting Bolt.
- Part number for series including of FJKN (Steel) and FJKNS (Stainless steel).
- Body Material: SS400 steel and stainless steel SUS304.
- Surface Treatment: Trivalent Chromate solution for SS400 steel.
- Nominal of Thread size (M): 10, 12, 16 and 20.
- Thread Length size: 75, 100, 125, 130 150 and 180 mm.
- Screw shaft turns independently of the base and tilts slightly.
- This Adjustment Pad type has one hole is machined for drive-in.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (Details) (kN) | Screw Length A (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 136.50 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 4.3 | 75 | 10 | |
฿ 145.60 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 4.3 | 100 | 10 | |
฿ 136.50 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 4.9 | 75 | 12 | |
฿ 136.50 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 4.9 | 100 | 12 | |
฿ 141.05 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 4.9 | 125 | 12 | |
฿ 168.35 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 4.9 | 150 | 12 | |
฿ 177.45 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 5.9 | 75 | 16 | |
฿ 177.45 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 5.9 | 100 | 16 | |
฿ 182.00 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 5.9 | 130 | 16 | |
฿ 191.10 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 5.9 | 150 | 16 | |
฿ 195.65 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 5.9 | 180 | 16 | |
฿ 241.15 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 8.8 | 100 | 20 | |
฿ 259.35 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 8.8 | 130 | 20 | |
฿ 273.00 ฿ 144.17 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 8.8 | 150 | 20 | ||
฿ 427.70 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 8.8 | 180 | 20 | |
฿ 445.90 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 4.3 | 75 | 10 | ||
฿ 473.20 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 4.3 | 100 | 10 | |
฿ 468.65 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 4.9 | 75 | 12 | |
฿ 586.95 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 4.9 | 100 | 12 | |
฿ 600.60 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 4.9 | 125 | 12 | ||
฿ 618.80 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 4.9 | 150 | 12 | ||
฿ 700.70 | ADJUSTER PAD | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 5.9 | 75 | 16 | |
฿ 746.20 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 5.9 | 100 | 16 | |
฿ 805.35 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 5.9 | 130 | 16 | |
฿ 819.00 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 5.9 | 150 | 16 | |
฿ 859.95 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 5.9 | 180 | 16 | |
฿ 900.90 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 8.8 | 100 | 20 | |
฿ 955.50 ฿ 473.07 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 8.8 | 130 | 20 | ||
฿ 1,010.10 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 8.8 | 150 | 20 | |
฿ 1,096.55 | ADJUSTER PADS | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | 8.8 | 180 | 20 |
Loading...
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Fixed Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Width D(mm) | 70 | Main Body Height E(mm) | 18 | Properties | Standard |
Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?