1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjustment Pads/Nonslip Type (Part Number)

ADJUSTER PADS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Adjustment Pads/Nonslip Type
  • Adjustment Pads/Nonslip Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 91.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Leveling Mount Non- Slip Type
- Part number for series including of is FJGN, FJGM, FJGNS and FJGMS.
- Body Material: SS400 Steel and SUS304 Stainless steel.
- Body Surface Treatment: Trivalent Chromate and Electrolytic Polishing.
- Rubber Material: Elastomer, Neoprene, Non-Migration Chloroprene Rubber, Electrically Conductive Rubber, PVC (Dark Blue).
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 75, 100, 125, 130, 150 and 180 mm.
- Screw shaft turns independently of the base and tilts slightly.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FJGMS16-75-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties

฿ 637.00

ADJUSTER PADS 1 Piece(s) Available 3 Day(s) 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Neoprene Rubber] Neoprene Rubber (Black)805.9752516Standard

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part FJGMS16-75-R in the Adjustment Pads/Nonslip Type series.

Products with similar specification

Part Number
FJGM10-75-C
FJGM10-75-D
FJGM10-75-R
FJGMS8-100-C
FJGMS8-100-D
FJGMS8-100-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties

฿ 186.55

1 Piece(s) Same day 10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)454.3751510Standard

฿ 195.65

1 Piece(s) Available 3 Day(s) -[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Synthetic Rubber] Electrically Conductive Rubber (Black)454.3751510Standard

฿ 268.45

1 Piece(s) Available Same day 10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Neoprene Rubber] Neoprene Rubber (Black)454.3751510Standard

฿ 345.80

1 Piece(s) Available 3 Day(s) 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)453.9100158Standard

฿ 350.35

1 Piece(s) Available 3 Day(s) -[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Synthetic Rubber] Electrically Conductive Rubber (Black)453.9100158Electrical Conductivity

฿ 336.70

1 Piece(s) Available 3 Day(s) 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Neoprene Rubber] Neoprene Rubber (Black)453.9100158Standard

MISUMI Unit Example related to this product