(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Leveling Mount Non- Slip Type
- Part number for series including of is FJGN, FJGM, FJGNS and FJGMS.
- Body Material: SS400 Steel and SUS304 Stainless steel.
- Body Surface Treatment: Trivalent Chromate and Electrolytic Polishing.
- Rubber Material: Elastomer, Neoprene, Non-Migration Chloroprene Rubber, Electrically Conductive Rubber, PVC (Dark Blue).
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 75, 100, 125, 130, 150 and 180 mm.
- Screw shaft turns independently of the base and tilts slightly.
Part Number |
---|
FJGNS8-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286.65 | ADJUSTER PADS | 1 Piece(s) | Same day | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Elastomer] Elastomer | 45 | 3.9 | 50 | 15 | 8 | Standard |
Loading...
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part FJGNS8-50 in the Adjustment Pads/Nonslip Type series.
Part Number |
---|
FJGM10-100-C |
FJGM10-100-D |
FJGM10-100-R |
FJGM10-75-C |
FJGM10-75-D |
FJGM10-75-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 209.30 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 45 | 4.3 | 100 | 15 | 10 | Standard | |
฿ 218.40 | 1 Piece(s) | Available | Same day | - | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 45 | 4.3 | 100 | 15 | 10 | Standard | |
฿ 282.10 | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Neoprene Rubber] Neoprene Rubber (Black) | 45 | 4.3 | 100 | 15 | 10 | Standard | |
฿ 186.55 | 1 Piece(s) | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 45 | 4.3 | 75 | 15 | 10 | Standard | ||
฿ 195.65 | 1 Piece(s) | Available | 3 Day(s) | - | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 45 | 4.3 | 75 | 15 | 10 | Standard | |
฿ 268.45 | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Neoprene Rubber] Neoprene Rubber (Black) | 45 | 4.3 | 75 | 15 | 10 | Standard |
How can we improve?
How can we improve?