Adjustment Pads/Nonslip Type

Brand :
MISUMI

Caution

    Product Description

    - Leveling Mount Non- Slip Type
    - Part number for series including of is FJGN, FJGM, FJGNS and FJGMS.
    - Body Material: SS400 Steel and SUS304 Stainless steel.
    - Body Surface Treatment: Trivalent Chromate and Electrolytic Polishing.
    - Rubber Material: Elastomer, Neoprene, Non-Migration Chloroprene Rubber, Electrically Conductive Rubber, PVC (Dark Blue).
    - Nominal of Thread size (M): 8, 10, 12, 16 and 20.
    - Thread Length size: 50, 75, 100, 125, 130, 150 and 180 mm.
    - Screw shaft turns independently of the base and tilts slightly.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Adjustment Pads/Nonslip Type | MISUMI | MISUMI Thailand