(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 101, 144 and 178
- Allowable Load Minimum / Maximum (daN) : 78.5 and 490.3
- Wheel Diameter (mm.) : 75, 100 and 130
- Wheel Width (mm.) : 32 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane Rubber(Green) and MC Nylon (Blue)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CKM130 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 846.30 | CASTER | 1 Piece(s) | Available | 3 Day(s) | 10 | Fixed Type | 178 | 140.01~220.00 | Not Provided | 176.5 | [Synthetic Rubber] Synthetic Rubber (General) | Steel | 100 | 56 | 138 | 93 | 130 | 40 |
Loading...
Wheel Characteristics | Not Provided | Load Category | Medium Load | Bearing in Wheel | Provided |
---|
Please check the type/dimensions/specifications of the part CKM130 in the Casters - Medium Load (CJM, CKM, CTM) series.
Part Number |
---|
CJMM100 |
CJMM130 |
CJMM75 |
CKM75 |
CKMM100 |
CKMM130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,974.70 | 1 Piece(s) | Same day | 10 | Swivel Type | 144 | 220.01~320.00 | Not Provided | 254.9 | [Nylon] MC Nylon | Steel | 71 | 71 | 96 | 96 | 100 | 32 | ||
฿ 3,517.15 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 178 | 320.01~485.00 | Not Provided | 353 | [Nylon] MC Nylon | Steel | 80 | 80 | 107 | 107 | 130 | 40 | |
฿ 1,396.85 | 1 Piece(s) | Same day | 10 | Swivel Type | 101 | 140.01~220.00 | Not Provided | 166.7 | [Nylon] MC Nylon | Steel | 63 | 63 | 84 | 84 | 75 | 32 | ||
฿ 368.55 | 1 Piece(s) | Available | Same day | 10 | Fixed Type | 101 | 35.01~80.00 | Not Provided | 78.5 | [Synthetic Rubber] Synthetic Rubber (General) | Steel | 63 | 40 | 95 | 72 | 75 | 32 | |
฿ 1,792.70 | 1 Piece(s) | Same day | 10 | Fixed Type | 144 | 220.01~320.00 | Not Provided | 254.9 | [Nylon] MC Nylon | Steel | 80 | 45 | 115 | 80 | 100 | 32 | ||
฿ 3,253.25 | 1 Piece(s) | Available | 3 Day(s) | 10 | Fixed Type | 178 | 320.01~485.00 | Not Provided | 353 | [Nylon] MC Nylon | Steel | 100 | 56 | 138 | 93 | 130 | 40 |
How can we improve?
How can we improve?