1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters - Medium Load (CJM, CKM, CTM) (Part Number)

CASTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 368.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 101, 144 and 178
- Allowable Load Minimum / Maximum (daN) : 78.5 and 490.3
- Wheel Diameter (mm.) : 75, 100 and 130
- Wheel Width (mm.) : 32 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane Rubber(Green) and MC Nylon (Blue)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CTMS100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 2,406.95

CASTER 1 Piece(s) Available 3 Day(s) 10Swivel Type14480.01~140.00Double Stopper (Rotation and Swivel)127.5[Synthetic Rubber] Synthetic Rubber (General)Stainless Steel7171969610032

Loading...

  1. 1

Basic Information

Wheel Characteristics Not Provided Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CTMS100 in the Casters - Medium Load (CJM, CKM, CTM) series.

Products with similar specification

Part Number
CJMM100
CJMM130
CJMM75
CTMS130
CTMU100
CTMU130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 1,974.70

1 Piece(s) Same day 10Swivel Type144220.01~320.00Not Provided254.9[Nylon] MC NylonSteel7171969610032

฿ 3,517.15

1 Piece(s) Available 3 Day(s) 10Swivel Type178320.01~485.00Not Provided353[Nylon] MC NylonSteel808010710713040

฿ 1,396.85

1 Piece(s) Same day 10Swivel Type101140.01~220.00Not Provided166.7[Nylon] MC NylonSteel636384847532

฿ 3,407.95

1 Piece(s) Available 3 Day(s) 10Swivel Type178140.01~220.00Double Stopper (Rotation and Swivel)176.5[Synthetic Rubber] Synthetic Rubber (General)Stainless Steel808010710713040

฿ 2,752.75

1 Piece(s) Available 3 Day(s) 10Swivel Type144140.01~220.00Double Stopper (Rotation and Swivel)147[Urethane] Urethane (General)Stainless Steel7171969610032

฿ 3,944.85

1 Piece(s) Available 3 Day(s) 10Swivel Type178220.01~320.00Double Stopper (Rotation and Swivel)245.1[Urethane] Urethane (General)Stainless Steel808010710713040

MISUMI Unit Example related to this product