1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cast Frame Casters - Heavy Load (Part Number)

CASTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,392.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Features]·A heavy duty type iron caster. ·The mounting hole type is a round hole.

 
TypeMain BodyWheelBearing
[ M ]Material[ M ]Material (Color)Swiveling PartWheel
CSTBR / CSTKFCD450 (Paint)Synthetic Rubber (Black), Urethane (Red), Iron: FCD450 (Green)With Ball BearingWith Radial Bearing

Specifications

Part Number-Wheel Material-Width
CSTBR125
CSTK200
-
-
R
U
-
-
50
75
■Swivel
Part NumberWheel MaterialB (Wheel Width)HACFGErMass (g)
TypeDRUZRUZ
CSTBR100R(Rubber)
U(Urethane)
Z(Casting)
5050-1451361361041041110409436304170-
65--4050--
12550505017814214211011045110515557055905
65-655580-6280
150505050205161161125125141150129610564057255
656565668069307980
757575735076508950
2005050-2601721721361366016485308800-
6565-93609830-
75757599301045011950
9090-1128012050-
250656565315195195155155151365194137401464016140
757575146401534017140
9090-1609016390-
300757575365(*360)210(212)210(212)170170161475(70)228185902009021790
9090-1964021740-
100100-2278025000-
[ ! ]* When B (width of wheel) is 100, then 360. [ ! ]When B (width of wheel) is 100, then 212.[ ! ] When B (width of wheel) is 100, then 70.
■Fixed
Part NumberWheel MaterialB (Wheel Width)HMounting DimensionsMass (g)
TypeDRUZRUZRUZ
ACFGACFGACFG
CSTK100R(Rubber)
U(Urethane)
Z(Casting)
50501451509912464150991246411826353175-
65150103125781183030--
125505050178166901406416690140641669014064119380543554555
656516610414078166104140781194240-4940
1505050502051889815264188981526418898152641410425545555405
6565651881131527818811315278188113152781410494051906240
7575751881211528618812115286188121152861410560059007200
200505026020999174642099917464141059156185-
65652091151747820911517478141065707040-
7575752091201748620912017486209120174861410733078509350
9090209136174100209136174100141082809050-
250656565315220114184782201141847822011418478151296901059012090
7575752201221848622012218486220122184861512107401144013240
909022013818410222013818410215121174012040-
300757575365(*360)2301231948623012319486230123194861612124401394015640
909023013819410223013819410216121364015740-
10010023219219215123219219215116121828020500-
[ ! ]* When B (width of wheel) is 100, then 360.
■Allowable Load
Part NumberWidth
B
Allowable Load (N)
TypeDRUZ
CSTBR
(Swivel)

CSTK
(Fixed)
1005014003400-
651800--
12550180040004000
652200-4700
15050200042504250
65250059005900
75310072007200
2005027006500-
6532007200-
75380088008800
90500010000-
25065400090009000
7547001050010500
90580012500-
3007554001210012100
90620013500-
100900015000-

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CSTBR250-Z-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

฿ 7,107.10

CASTER 1 Piece(s) Available 8 Day(s) 10Swivel Type315750.01~900[Steel] Cast15515519519525065[Ultra Heavy Load] Ultra Heavy Load

Loading...

  1. 1
 

Basic Information

Stopper (Detail) Not Provided Wheel Characteristics Not Provided Fitting Material Steel
Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CSTBR250-Z-65 in the Cast Frame Casters - Heavy Load series.

Products with similar specification

Part Number
CSTBR125-R-50
CSTBR125-R-65
CSTBR125-U-50
CSTBR250-Z-75
CSTBR300-R-100
CSTBR300-R-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category

฿ 2,875.60

1 Piece(s) Available 8 Day(s) 10Swivel Type178140.01~220.00180[Synthetic Rubber] Synthetic Rubber (General)11011014214212550[Heavy Load] Heavy Load

฿ 3,071.25

1 Piece(s) Available 8 Day(s) 10Swivel Type178140.01~220.00220[Synthetic Rubber] Synthetic Rubber (General)11011014214212565[Heavy Load] Heavy Load

฿ 3,326.05

1 Piece(s) Available 8 Day(s) 10Swivel Type178320.01~485.00400[Urethane] Urethane (General)11011014214212550[Heavy Load] Heavy Load

฿ 7,302.75

1 Piece(s) Available 8 Day(s) 10Swivel Type315750.01~1050[Steel] Cast15515519519525075[Ultra Heavy Load] Ultra Heavy Load

฿ 13,609.05

1 Piece(s) Available 8 Day(s) 10Swivel Type360750.01~900[Synthetic Rubber] Synthetic Rubber (General)170170212212300100[Ultra Heavy Load] Ultra Heavy Load

฿ 9,245.60

1 Piece(s) Available 8 Day(s) 10Swivel Type365485.01~750.00540[Synthetic Rubber] Synthetic Rubber (General)17017021021030075[Ultra Heavy Load] Ultra Heavy Load

MISUMI Unit Example related to this product