(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A heavy duty type iron caster. ·The mounting hole type is a round hole.
Type | Main Body | Wheel | Bearing | |
[ M ]Material | [ M ]Material (Color) | Swiveling Part | Wheel | |
CSTBR / CSTK | FCD450 (Paint) | Synthetic Rubber (Black), Urethane (Red), Iron: FCD450 (Green) | With Ball Bearing | With Radial Bearing |
Part Number | - | Wheel Material | - | Width |
CSTBR125 CSTK200 | - - | R U | - - | 50 75 |
Part Number | Wheel Material | B (Wheel Width) | H | A | C | F | G | d | t | E | r | Mass (g) | |||||
Type | D | R | U | Z | R | U | Z | ||||||||||
CSTBR | 100 | R(Rubber) U(Urethane) Z(Casting) | 50 | 50 | - | 145 | 136 | 136 | 104 | 104 | 11 | 10 | 40 | 94 | 3630 | 4170 | - |
65 | - | - | 4050 | - | - | ||||||||||||
125 | 50 | 50 | 50 | 178 | 142 | 142 | 110 | 110 | 45 | 110 | 5155 | 5705 | 5905 | ||||
65 | - | 65 | 5580 | - | 6280 | ||||||||||||
150 | 50 | 50 | 50 | 205 | 161 | 161 | 125 | 125 | 14 | 11 | 50 | 129 | 6105 | 6405 | 7255 | ||
65 | 65 | 65 | 6680 | 6930 | 7980 | ||||||||||||
75 | 75 | 75 | 7350 | 7650 | 8950 | ||||||||||||
200 | 50 | 50 | - | 260 | 172 | 172 | 136 | 136 | 60 | 164 | 8530 | 8800 | - | ||||
65 | 65 | - | 9360 | 9830 | - | ||||||||||||
75 | 75 | 75 | 9930 | 10450 | 11950 | ||||||||||||
90 | 90 | - | 11280 | 12050 | - | ||||||||||||
250 | 65 | 65 | 65 | 315 | 195 | 195 | 155 | 155 | 15 | 13 | 65 | 194 | 13740 | 14640 | 16140 | ||
75 | 75 | 75 | 14640 | 15340 | 17140 | ||||||||||||
90 | 90 | - | 16090 | 16390 | - | ||||||||||||
300 | 75 | 75 | 75 | 365(*360) | 210(212) | 210(212) | 170 | 170 | 16 | 14 | 75(70) | 228 | 18590 | 20090 | 21790 | ||
90 | 90 | - | 19640 | 21740 | - | ||||||||||||
100 | 100 | - | 22780 | 25000 | - |
Part Number | Wheel Material | B (Wheel Width) | H | Mounting Dimensions | d | t | Mass (g) | ||||||||||||||||
Type | D | R | U | Z | R | U | Z | R | U | Z | |||||||||||||
A | C | F | G | A | C | F | G | A | C | F | G | ||||||||||||
CSTK | 100 | R(Rubber) U(Urethane) Z(Casting) | 50 | 50 | − | 145 | 150 | 99 | 124 | 64 | 150 | 99 | 124 | 64 | − | − | − | − | 11 | 8 | 2635 | 3175 | - |
65 | − | − | 150 | 103 | 125 | 78 | − | − | − | − | − | − | − | − | 11 | 8 | 3030 | - | - | ||||
125 | 50 | 50 | 50 | 178 | 166 | 90 | 140 | 64 | 166 | 90 | 140 | 64 | 166 | 90 | 140 | 64 | 11 | 9 | 3805 | 4355 | 4555 | ||
65 | − | 65 | 166 | 104 | 140 | 78 | − | − | − | − | 166 | 104 | 140 | 78 | 11 | 9 | 4240 | - | 4940 | ||||
150 | 50 | 50 | 50 | 205 | 188 | 98 | 152 | 64 | 188 | 98 | 152 | 64 | 188 | 98 | 152 | 64 | 14 | 10 | 4255 | 4555 | 5405 | ||
65 | 65 | 65 | 188 | 113 | 152 | 78 | 188 | 113 | 152 | 78 | 188 | 113 | 152 | 78 | 14 | 10 | 4940 | 5190 | 6240 | ||||
75 | 75 | 75 | 188 | 121 | 152 | 86 | 188 | 121 | 152 | 86 | 188 | 121 | 152 | 86 | 14 | 10 | 5600 | 5900 | 7200 | ||||
200 | 50 | 50 | − | 260 | 209 | 99 | 174 | 64 | 209 | 99 | 174 | 64 | − | − | − | − | 14 | 10 | 5915 | 6185 | - | ||
65 | 65 | − | 209 | 115 | 174 | 78 | 209 | 115 | 174 | 78 | − | − | − | − | 14 | 10 | 6570 | 7040 | - | ||||
75 | 75 | 75 | 209 | 120 | 174 | 86 | 209 | 120 | 174 | 86 | 209 | 120 | 174 | 86 | 14 | 10 | 7330 | 7850 | 9350 | ||||
90 | 90 | − | 209 | 136 | 174 | 100 | 209 | 136 | 174 | 100 | − | − | − | − | 14 | 10 | 8280 | 9050 | - | ||||
250 | 65 | 65 | 65 | 315 | 220 | 114 | 184 | 78 | 220 | 114 | 184 | 78 | 220 | 114 | 184 | 78 | 15 | 12 | 9690 | 10590 | 12090 | ||
75 | 75 | 75 | 220 | 122 | 184 | 86 | 220 | 122 | 184 | 86 | 220 | 122 | 184 | 86 | 15 | 12 | 10740 | 11440 | 13240 | ||||
90 | 90 | − | 220 | 138 | 184 | 102 | 220 | 138 | 184 | 102 | − | − | − | − | 15 | 12 | 11740 | 12040 | - | ||||
300 | 75 | 75 | 75 | 365(*360) | 230 | 123 | 194 | 86 | 230 | 123 | 194 | 86 | 230 | 123 | 194 | 86 | 16 | 12 | 12440 | 13940 | 15640 | ||
90 | 90 | − | 230 | 138 | 194 | 102 | 230 | 138 | 194 | 102 | − | − | − | − | 16 | 12 | 13640 | 15740 | - | ||||
100 | 100 | − | 232 | 192 | 192 | 151 | 232 | 192 | 192 | 151 | − | − | − | − | 16 | 12 | 18280 | 20500 | - |
Part Number | Width B | Allowable Load (N) | |||
Type | D | R | U | Z | |
CSTBR (Swivel) CSTK (Fixed) | 100 | 50 | 1400 | 3400 | - |
65 | 1800 | - | - | ||
125 | 50 | 1800 | 4000 | 4000 | |
65 | 2200 | - | 4700 | ||
150 | 50 | 2000 | 4250 | 4250 | |
65 | 2500 | 5900 | 5900 | ||
75 | 3100 | 7200 | 7200 | ||
200 | 50 | 2700 | 6500 | - | |
65 | 3200 | 7200 | - | ||
75 | 3800 | 8800 | 8800 | ||
90 | 5000 | 10000 | - | ||
250 | 65 | 4000 | 9000 | 9000 | |
75 | 4700 | 10500 | 10500 | ||
90 | 5800 | 12500 | - | ||
300 | 75 | 5400 | 12100 | 12100 | |
90 | 6200 | 13500 | - | ||
100 | 9000 | 15000 | - |
Part Number |
---|
CSTK150-Z-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,821.00 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 205 | 485.01~750.00 | 590 | [Steel] Cast | 152 | 78 | 188 | 113 | 150 | 65 | [Heavy Load] Heavy Load |
Loading...
Stopper (Detail) | Not Provided | Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|---|---|---|---|---|
Bearing in Wheel | Provided |
Please check the type/dimensions/specifications of the part CSTK150-Z-65 in the Cast Frame Casters - Heavy Load series.
Part Number |
---|
CSTBR125-R-50 |
CSTBR125-R-65 |
CSTBR125-U-50 |
CSTK150-Z-75 |
CSTK200-R-50 |
CSTK200-R-65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,875.60 | 1 Piece(s) | Available | 8 Day(s) | 10 | Swivel Type | 178 | 140.01~220.00 | 180 | [Synthetic Rubber] Synthetic Rubber (General) | 110 | 110 | 142 | 142 | 125 | 50 | [Heavy Load] Heavy Load | |
฿ 3,071.25 | 1 Piece(s) | Available | 8 Day(s) | 10 | Swivel Type | 178 | 140.01~220.00 | 220 | [Synthetic Rubber] Synthetic Rubber (General) | 110 | 110 | 142 | 142 | 125 | 65 | [Heavy Load] Heavy Load | |
฿ 3,326.05 | 1 Piece(s) | Available | 8 Day(s) | 10 | Swivel Type | 178 | 320.01~485.00 | 400 | [Urethane] Urethane (General) | 110 | 110 | 142 | 142 | 125 | 50 | [Heavy Load] Heavy Load | |
฿ 3,153.15 | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 205 | 485.01~750.00 | 720 | [Steel] Cast | 152 | 86 | 188 | 121 | 150 | 75 | [Heavy Load] Heavy Load | |
฿ 3,107.65 | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 260 | 220.01~320.00 | 270 | [Synthetic Rubber] Synthetic Rubber (General) | 174 | 64 | 209 | 99 | 200 | 50 | [Ultra Heavy Load] Ultra Heavy Load | |
฿ 3,712.80 | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 260 | 220.01~320.00 | 320 | [Synthetic Rubber] Synthetic Rubber (General) | 174 | 78 | 209 | 115 | 200 | 65 | [Ultra Heavy Load] Ultra Heavy Load |
How can we improve?
How can we improve?