(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A durable cast iron caster for outdoor transport and other applications. ·Standard type and towing types are available.
Type | Body | Wheel | Bearings | |
[ M ]Material | [ M ]Material (Color) | Swiveling | Wheel | |
CPBR / CPBK | FCD450 (Coating) | Synthetic Rubber (Black) Urethane (Red) Iron: JIS-FCD450 (Green) | With Ball Bearings | None |
CPBR-B / CPBK-B | With Ball Bearings | With Radial Bearings | ||
CPBRN | Thrust and Radial Bearing |
Part Number | - | Wheel Material |
CPBR100 CPBK-B150 | - - | R Z |
Body Type | Part Number | Wheel Material | B (Wheel Width) | H | A | C | F1 | F2 | G1 | G2 | d | t | E | r | Allowable Load (N) | Mass (g) | ||||||
Type | D | R / Z (Rubber) / (Casting) | U (Urethane) | Rubber | Urethane | Casting | Rubber | Urethane | Casting | |||||||||||||
Swivel Type | CPBR (Without Bearing) CPBR-B (With Bearing) | 75 | R(Rubber) U(Urethane) Z(Casting) | 32 | 30 | 112.5 | 91 | 91 | 65 | - | 65 | - | 11 | 7 | 25 | 70 | 700 | 1400 | 1400 | 1150 | 1300 | 1350 |
100 | 35 | 33 | 144 | 99 | 99 | 71 | 71 | 30 | 85 | 1000 | 2100 | 1900 | 1650 | 1750 | 1850 | |||||||
125 | 38 | 36 | 175 | 110 | 110 | 80 | 80 | 8 | 35 | 105 | 1500 | 2800 | 2800 | 2950 | 3050 | 3250 | ||||||
150 | 40 | 38 | 198 | 120 | 120 | 90 | 90 | 40 | 120 | 1800 | 3500 | 3500 | 3650 | 3750 | 4050 | |||||||
200 | 44 | 42 | 250 | 148 | 148 | 112 | 112 | 14 | 10 | 50 | 155 | 2200 | 4900 | 4900 | 5300 | 5700 | 6200 | |||||
250 | 48 | 46 | 300 | 180 | 180 | 140 | 140 | 12 | 60 | 190 | 3000 | 6500 | 6500 | 8600 | 10100 | 10300 | ||||||
300 | 50 | 48 | 350 | 204 | 204 | 160 | 160 | 65 | 220 | 3500 | 8300 | 8300 | 11600 | 13900 | 13000 | |||||||
Fixed Type | CPBK (Without Bearing) CPBK-B (With Bearing) | 75 | 32 | 30 | 112.5 | 95 | 57 | 75 | - | - | - | 11 | 8 | - | - | 700 | 1400 | 1400 | 850 | 1000 | 1050 | |
100 | 35 | 33 | 144 | 105 | 70 | 80 | 45 | 1000 | 2100 | 1900 | 1450 | 1550 | 1650 | |||||||||
125 | 38 | 36 | 175 | 125 | 81 | 100 | 56 | 1500 | 2800 | 2800 | 2300 | 2400 | 2600 | |||||||||
150 | 40 | 38 | 198 | 130 | 86 | 1800 | 3500 | 3500 | 2900 | 3000 | 3300 | |||||||||||
200 | 44 | 42 | 250 | 142 | 93 | 112 | 63 | 14 | 9 | 2200 | 4900 | 4900 | 4100 | 4500 | 5000 | |||||||
250 | 48 | 46 | 300 | 190 | 88 | 160 | 60 | 10 | 3000 | 6500 | 6500 | 5700 | 7200 | 7400 | ||||||||
300 | 50 | 48 | 350 | 206 | 92 | 175 | 3500 | 8300 | 8300 | 7500 | 9800 | 8900 | ||||||||||
Trailer Use / Swivel Type | CPBRN (With Thrust Bearing) | 100 | 35 | 33 | 140 | 112 | 112 | 71 | 90 | 71 | 90 | 10 | 8 | 35 | 85 | 1000 | 2100 | 1900 | 2280 | 2650 | 2750 | |
150 | 40 | 38 | 195 | 129 | 129 | 90 | 105 | 90 | 105 | 12 | 45 | 120 | 1800 | 3500 | 3500 | 4290 | 4900 | 5400 | ||||
200 | 44 | 42 | 250 | 146 | 146 | 112 | 120 | 112 | 120 | 9 | 55 | 155 | 2200 | 4900 | 4900 | 6510 | 7300 | 7800 | ||||
250 | 48 | 46 | 300 | 176 | 176 | 134 | 144 | 134 | 144 | 15 | 10 | 65 | 190 | 3000 | 6500 | 6500 | 11000 | 12300 | 12400 |
Part Number |
---|
CPBK250-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,535.35 | CASTER | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 300 | 220.01~320.00 | 300 | [Synthetic Rubber] Synthetic Rubber (General) | 160 | 60 | 190 | 88 | 250 | 48 | [Heavy Load] Heavy Load | Not Provided |
Loading...
Stopper (Detail) | Not Provided | Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|
Please check the type/dimensions/specifications of the part CPBK250-R in the Cast Frame Casters - Standard / Trailered Use series.
Part Number |
---|
CPBK-B125-R |
CPBK-B125-U |
CPBK-B125-Z |
CPBK250-Z |
CPBK300-R |
CPBK75-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,351.35 | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 175 | 140.01~220.00 | 150 | [Synthetic Rubber] Synthetic Rubber (General) | 100 | 56 | 125 | 81 | 125 | 38 | Medium Load | Provided | |
฿ 2,211.30 | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 175 | 220.01~320.00 | 280 | [Urethane] Urethane (General) | 100 | 56 | 125 | 81 | 125 | 36 | Medium Load | Provided | |
฿ 1,255.80 | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 175 | 220.01~320.00 | 280 | [Steel] FCD450 | 100 | 56 | 125 | 81 | 125 | 38 | Medium Load | Provided | |
฿ 3,721.90 | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 300 | 485.01~750.00 | 650 | [Steel] FCD450 | 160 | 60 | 190 | 88 | 250 | 48 | [Heavy Load] Heavy Load | Not Provided | |
฿ 4,745.65 | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 350 | 320.01~485.00 | 350 | [Synthetic Rubber] Synthetic Rubber (General) | 175 | 60 | 206 | 92 | 300 | 50 | [Ultra Heavy Load] Ultra Heavy Load | Not Provided | |
฿ 609.70 | 1 Piece(s) | Available | 8 Day(s) | 10 | Fixed Type | 112.5 | 35.01~80.00 | 70 | [Synthetic Rubber] Synthetic Rubber (General) | 75 | - | 95 | 57 | 75 | 32 | Medium Load | Not Provided |
How can we improve?
How can we improve?