1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster, Light Duty (Part Number)

CASTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Caster, Light Duty
  • Caster, Light Duty
  • Caster, Light Duty
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 49.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster, Light Duty
The light duty caster is suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 35, 42, 50, 65, 80 and 90
- Allowable Load Minimum / Maximum (daN) : 8 and 70
- Wheel Diameter (mm.) : 25, 32, 38, 50, 65 and 75
- Wheel Width (mm.) : 12, 14, 17, 20, 25 and 26
- Material:
Wheel - Synthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray)IncorporatedNone

Specifications

Part Number-Wheel Material
CLGJ38-R
BodyPart NumberWheel MaterialHACF1F2dBrEtAllowable Load (N)Mass (g)
TypeTypeDRubberNylonUrethaneCastingRubberNylonUrethaneCasting
Swivel
Type
CLGJ25R(Rubber)
N(Nylon)
U(Urethane)
G(Casting)
35353028234.2122181.68010010012035304053
3242383230241427101.612018018020050405068
3850463836285.31732121.6200280280300807580116
5065594746356.52042162300380380400140110119213
6580705855428.82553192.3400550550600245180195450
75902658500650650700290195215555
Fixed
Type
CLGK2535361829-4.212--1.68010010012025233147
324220141.612018018020038304058
3850462536155.3171.6200280280300634852106
5065584045256.520230038038040013095110220
6580704755288.8252.3400550550600240175190395
759026500650650700290195215530
Swivel +
Stopper
Type
CLGS5065594746356.52044162300380380500165135145420
6580705855428.82558192.3400550550600280215230485
75902658500650650700325230250590

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CLGK25-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

฿ 49.14

CASTER 1 Piece(s) Available Same day 10Fixed Type35~35.00Not Provided10[Nylon] Nylon (General)-29-36182512Not Provided

Loading...

  1. 1
 

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel Load Category Light Load

Please check the type/dimensions/specifications of the part CLGK25-N in the Caster, Light Duty series.

Products with similar specification

Part Number
CLGJ32-G
CLGJ32-N
CLGJ32-R
CLGK25-R
CLGK25-U
CLGK32-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

฿ 95.55

1 Piece(s) Same day 10Swivel Type42~35.00Not Provided20[Steel] Cast-302438323214Not Provided

฿ 58.24

1 Piece(s) Same day 10Swivel Type42~35.00Not Provided18[Nylon] Nylon (General)-302438323214Not Provided

฿ 65.52

1 Piece(s) Available Same day 10Swivel Type42~35.00Not Provided12[Synthetic Rubber] Synthetic Rubber (General)-302438323214Not Provided

฿ 50.96

1 Piece(s) Same day 10Fixed Type35~35.00Not Provided8[Synthetic Rubber] Synthetic Rubber (General)-29-36182512Not Provided

฿ 60.97

1 Piece(s) Same day 10Fixed Type35~35.00Not Provided10[Urethane] Urethane (General)-29-36182512Not Provided

฿ 81.90

1 Piece(s) Same day 10Fixed Type42~35.00Not Provided20[Steel] Cast-29-36203214Not Provided

MISUMI Unit Example related to this product