(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Extremely heavy duty casters that can be towed by power
These extremely heavy duty casters are suitable for extremely heavy load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 79, 97, 107, 120 and 140
- Allowable Load (daN) : 400, 500, 600, 800 and 900
- Wheel Diameter (mm.) : 50, 65, 75 and 100
- Wheel Width (mm.) : 38 and 48
- Material:
Wheel - Reinforced Plastic (Black), Phenol (Black), MC Nylon (Blue), Conductive MC Nylon (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Body | Wheel | Seal | Bearings | |||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | [ M ]Material | Swiveling | Wheel | ||
CKZJ CKZK | 50 | SPHC | Trivalent Chromate | Reinforced Plastic (Black) Phenol (Black) MC Nylon (Blue) Conductive MC Nylon (Black) | Polypropylene | Incorporated | Incorporated (Double Ball Bearing) |
65 / 75 | Incorporated (Needle Bearing) | ||||||
CKZJ | 80 / 100 | MC Nylon (Black) |
Body Type | Part Number | Wheel Material | B | H | A | C | F | G | d | t | E | r | Allowable Load (N) | Mass (g) | Unit Price | ||||
Type | D | -H | -P | -N | -D | ||||||||||||||
Swivel Type | CKZJ | 50 | H(Reinforced Plastic) P(Phenol) N(MC Nylon) D(Conductive MC Nylon) | 38 | 79 | 84 | - | 64 | - | 8.5 | 3.2 | 12 | 47 | 4000 | 820 | 36.90 | 51.82 | 55.67 | 100.11 |
65 | 48 | 97 | 100 | 78 | 10.5 | 4.5 | 14 | 54 | 5000 | 1540 | 52.95 | 79.58 | 84.71 | 134.13 | |||||
75 | 107 | 6000 | 1625 | 56.31 | 100.11 | 105.57 | 159.48 | ||||||||||||
*80 | 120 | 85 | 80 | 60 | 9 | 20 | 63 | 8000 | 1680 | - | - | 120.01 | - | ||||||
*100 | 140 | 150 | 110 | 121 | 59 | 13 | 72 | 9000 | 2160 | - | - | 140.55 | - | ||||||
Fixed Type | CKZK | 50 | 38 | 79 | 85 | 90 | 64 | - | 8.5 | 3.2 | - | - | 4000 | 550 | 30.80 | 33.37 | 44.60 | 68.19 | |
65 | 48 | 97 | 100 | 108 | 78 | 10.5 | 5000 | 1000 | 40.43 | 49.42 | 59.04 | 120.97 | |||||||
75 | 107 | 6000 | 1060 | 42.04 | 51.02 | 63.05 | 147.44 |
Part Number |
---|
CKZK75-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,192.10 | CASTER | 1 Piece(s) | Same day | 10 | Fixed Type | 107 | 485.01~750.00 | 600 | [Engineering Plastics] Reinforced Plastic | Not Provided | - | 78 | 78 | 100 | 108 | 75 | 48 | Provided |
Loading...
Qty. | 1~19 | 20~34 | 35~49 | 50~99 |
Rate | Unit Price | 5% | 10% | 18% |
Stopper (Detail) | Not Provided | Fitting Material | Steel | Load Category | Ultra Heavy Load |
---|
Please check the type/dimensions/specifications of the part CKZK75-H in the Caster, Extreme Heavy Duty series.
Part Number |
---|
CKZJ50-H |
CKZJ50-N |
CKZJ50-P |
CKZJ65-D |
CKZK75-N |
CKZK75-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,046.50 | 1 Piece(s) | Same day | 10 | Swivel Type | 79 | 320.01~485.00 | 400 | [Engineering Plastics] Reinforced Plastic | Not Provided | - | 64 | 64 | 84 | 84 | 50 | 38 | Provided | ||
฿ 1,578.85 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 79 | 320.01~485.00 | 400 | [Nylon] MC Nylon | Not Provided | - | 64 | 64 | 84 | 84 | 50 | 38 | Provided | |
฿ 1,469.65 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 79 | 320.01~485.00 | 400 | [Phenol] Phenol | Not Provided | - | 64 | 64 | 84 | 84 | 50 | 38 | Provided | |
฿ 3,803.80 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 97 | 485.01~750.00 | 500 | [Nylon] Electrically Conductive MC Nylon | Antistatic | - | 78 | 78 | 100 | 100 | 65 | 48 | Provided | |
฿ 1,788.15 | 1 Piece(s) | Same day | 10 | Fixed Type | 107 | 485.01~750.00 | 600 | [Nylon] MC Nylon | Not Provided | - | 78 | 78 | 100 | 108 | 75 | 48 | Provided | ||
฿ 1,446.90 | 1 Piece(s) | Available | 3 Day(s) | 10 | Fixed Type | 107 | 485.01~750.00 | 600 | [Phenol] Phenol | Not Provided | - | 78 | 78 | 100 | 108 | 75 | 48 | Provided |
How can we improve?
How can we improve?