1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Caster, Extreme Heavy Duty (Part Number)

CASTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Caster, Extreme Heavy Duty
  • Caster, Extreme Heavy Duty
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 873.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extremely heavy duty casters that can be towed by power
These extremely heavy duty casters are suitable for extremely heavy load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 79, 97, 107, 120 and 140
- Allowable Load (daN) : 400, 500, 600, 800 and 900
- Wheel Diameter (mm.) : 50, 65, 75 and 100
- Wheel Width (mm.) : 38 and 48
- Material:
Wheel - Reinforced Plastic (Black), Phenol (Black), MC Nylon (Blue), Conductive MC Nylon (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Casters/Very Heavy Load/Swivel Type:Related Image
 
TypeBodyWheelSealBearings
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ M ]MaterialSwivelingWheel
CKZJ
CKZK
50SPHCTrivalent ChromateReinforced Plastic (Black)
Phenol (Black)
MC Nylon (Blue)
Conductive MC Nylon (Black)
PolypropyleneIncorporatedIncorporated
(Double Ball Bearing)
65 / 75Incorporated
(Needle Bearing)
CKZJ80 / 100MC Nylon (Black)

Specifications

Casters/Very Heavy Load/Swivel Type:Related Image
Body
Type
Part NumberWheel MaterialBHACFGdtErAllowable Load
(N)
Mass
(g)
Unit Price
TypeD-H-P-N-D
Swivel
Type
CKZJ50H(Reinforced Plastic)
P(Phenol)
N(MC Nylon)
D(Conductive MC Nylon)
387984-64-8.53.21247400082036.9051.8255.67100.11
6548971007810.54.514545000154052.9579.5884.71134.13
751076000162556.31100.11105.57159.48
*801208580609206380001680--120.01-
*10014015011012159137290002160--140.55-
Fixed
Type
CKZK503879859064-8.53.2--400055030.8033.3744.6068.19
6548971001087810.55000100040.4349.4259.04120.97
751076000106042.0451.0263.05147.44
[ ! ]* Wheel material for D80 and 100 type is N(MC nylon) only. D80 and 100 type can also be pulled by a powered mover if the operational speed is under 2km/h.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CKZJ65-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

฿ 1,501.50

CASTER 1 Piece(s) Available Same day 10Swivel Type97485.01~750.00500[Engineering Plastics] Reinforced PlasticNot Provided-78781001006548Provided

Loading...

  1. 1

Price list

Volume Discount Rate ([ ! ]Round down to the nearest one cent.) P.87
Qty.1~1920~3435~4950~99
RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.
 

Basic Information

Stopper (Detail) Not Provided Fitting Material Steel Load Category Ultra Heavy Load

Please check the type/dimensions/specifications of the part CKZJ65-H in the Caster, Extreme Heavy Duty series.

Products with similar specification

Part Number
CKZJ50-N
CKZJ50-P
CKZJ65-D
CKZJ65-N
CKZJ65-P
CKZJ75-D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

฿ 1,578.85

1 Piece(s) Available Same day 10Swivel Type79320.01~485.00400[Nylon] MC NylonNot Provided-646484845038Provided

฿ 1,469.65

1 Piece(s) Available Same day 10Swivel Type79320.01~485.00400[Phenol] PhenolNot Provided-646484845038Provided

฿ 3,803.80

1 Piece(s) Available 3 Day(s) 10Swivel Type97485.01~750.00500[Nylon] Electrically Conductive MC NylonAntistatic-78781001006548Provided

฿ 2,402.40

1 Piece(s) Same day 10Swivel Type97485.01~750.00500[Nylon] MC NylonNot Provided-78781001006548Provided

฿ 2,256.80

1 Piece(s) Available 3 Day(s) 10Swivel Type97485.01~750.00500[Phenol] PhenolNot Provided-78781001006548Provided

฿ 4,522.70

1 Piece(s) Available 3 Day(s) 10Swivel Type107485.01~750.00600[Nylon] Electrically Conductive MC NylonAntistatic-78781001007548Provided

MISUMI Unit Example related to this product