1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster, Heavy Duty (Part Number)

CASTERS HEAVY LOAD

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Caster, Heavy Duty
  • Caster, Heavy Duty
  • Caster, Heavy Duty
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster, Heavy Duty
These heavy duty casters are suitable for equipment and machinery. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 68, 79, 92 and 106
- Allowable Load (daN) : 200, 210, 300, 350, 400 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 38 and 45
- Material:
Wheel - Reinforced Nylon and Phenol
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CSHK65-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

฿ 637.00

CASTERS HEAVY LOAD 1 Piece(s) Available Same day 10Fixed Type92485.01~750.00Not Provided600[Nylon] Reinforced Nylon-80801041196545[Heavy Load] Heavy LoadProvided

Loading...

  1. 1

Example of use

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel

Please check the type/dimensions/specifications of the part CSHK65-N in the Caster, Heavy Duty series.

Products with similar specification

Part Number
CSHK50A-N
CSHK65A-N
CSHK65A-P
CSHK75-N
CSHN50-N
CSHN50A-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

฿ 267.00

1 Piece(s) Same day 10Fixed Type-140.01~220.00Not Provided-[Nylon] Reinforced NylonRound Hole--80---[Heavy Load] Medium, Heavy LoadNo

฿ 572.00

1 Piece(s) 3 Day(s) 10Fixed Type-220.01~320.00Not Provided-[Nylon] Reinforced NylonRound Hole--111---[Heavy Load] Medium, Heavy LoadNo

฿ 786.00

1 Piece(s) 3 Day(s) 10Fixed Type-140.01~220.00Not Provided210[Phenol] PhenolRound Hole--111---[Heavy Load] Medium, Heavy LoadYes

฿ 705.25

1 Piece(s) Available Same day 10Fixed Type106485.01~750.00Not Provided600[Nylon] Reinforced Nylon-80801041197545[Heavy Load] Heavy LoadProvided

฿ 700.70

1 Piece(s) Available Same day 10Swivel Type79320.01~485.00Not Provided350[Nylon] Reinforced Nylon-717190905038[Heavy Load] Heavy LoadProvided

฿ 282.10

1 Piece(s) Available Same day -Swivel Type68140.01~220.00Not Provided200[Nylon] Reinforced Nylon-543670545028[Heavy Load] Heavy LoadNot Provided

MISUMI Unit Example related to this product