(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster, Heavy Duty
These heavy duty casters are suitable for equipment and machinery. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 68, 79, 92 and 106
- Allowable Load (daN) : 200, 210, 300, 350, 400 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 38 and 45
- Material:
Wheel - Reinforced Nylon and Phenol
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CSHN75A-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 564.20 | CASTERS HEAVY LOAD | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 106 | 320.01~485.00 | Not Provided | 400 | [Nylon] Reinforced Nylon | - | 71 | 71 | 90 | 90 | 75 | 38 | [Heavy Load] Heavy Load | Provided |
Loading...
Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|
Please check the type/dimensions/specifications of the part CSHN75A-N in the Caster, Heavy Duty series.
Part Number |
---|
CSHK65A-P |
CSHK75-N |
CSHN50-N |
CSHNS50A-N |
CSHNS65-N |
CSHNS65A-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 786.00 | 1 Piece(s) | 3 Day(s) | 10 | Fixed Type | - | 140.01~220.00 | Not Provided | 210 | [Phenol] Phenol | Round Hole | - | - | 111 | - | - | - | [Heavy Load] Medium, Heavy Load | Yes | ||
฿ 705.25 | 1 Piece(s) | Available | Same day | 10 | Fixed Type | 106 | 485.01~750.00 | Not Provided | 600 | [Nylon] Reinforced Nylon | - | 80 | 80 | 104 | 119 | 75 | 45 | [Heavy Load] Heavy Load | Provided | |
฿ 700.70 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 79 | 320.01~485.00 | Not Provided | 350 | [Nylon] Reinforced Nylon | - | 71 | 71 | 90 | 90 | 50 | 38 | [Heavy Load] Heavy Load | Provided | |
฿ 445.90 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 68 | 140.01~220.00 | Rotation Stopper | 200 | [Nylon] Reinforced Nylon | - | 54 | 36 | 70 | 54 | 50 | 28 | [Heavy Load] Heavy Load | Not Provided | |
฿ 1,251.25 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 92 | 485.01~750.00 | Rotation Stopper | 600 | [Nylon] Reinforced Nylon | - | 80 | 80 | 100 | 100 | 65 | 45 | [Heavy Load] Heavy Load | Provided | |
฿ 887.25 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 92 | 220.01~320.00 | Rotation Stopper | 300 | [Nylon] Reinforced Nylon | - | 71 | 71 | 90 | 90 | 65 | 38 | [Heavy Load] Heavy Load | Provided |
How can we improve?
How can we improve?