(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters/Low Floor Type/Screw-in Type
These heavy duty casters with a low mounting height and high running stability. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel Screw-In / Swivel Screw-In With Stopper
- Mounting Height (mm.) : 74, 93 and 107
- Allowable Load (daN) : 100, 150 and 160
- Thread Size : M16 and M20
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28 and 38
- Material:
Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CHJFN75A-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Thread Dia. M | Wheel Dia. D (Ø) | Wheel Width B (mm) | Bearing in Wheel | Thread Length ℓ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,383.20 | CASTERS | 1 Piece(s) | Available | 3 Day(s) | 10 | 107 | 140.01~220.00 | Not Provided | 160 | [Engineering Plastics] Special Reinforced Plastic | M16 | 75 | 38 | Provided | 40 |
Loading...
Caster Type | Screw-In Type | Properties | Low Profile | Wheel Characteristics | Not Provided |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Light/Medium Load |
Please check the type/dimensions/specifications of the part CHJFN75A-40 in the Casters/Low Floor Type/Screw-in Type series.
Part Number |
---|
CHJFN50B-80 |
CHJFN65A-40 |
CHJFN65A-80 |
CHJFN75A-80 |
CHJFN75B-40 |
CHJFN75B-80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Thread Dia. M | Wheel Dia. D (Ø) | Wheel Width B (mm) | Bearing in Wheel | Thread Length ℓ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,337.70 | 1 Piece(s) | Available | 3 Day(s) | 10 | 74 | 80.01~140.00 | Not Provided | 100 | [Engineering Plastics] Special Reinforced Plastic | M20 | 50 | 28 | Not Provided | 80 | |
฿ 1,314.95 | 1 Piece(s) | Available | 3 Day(s) | 10 | 93 | 140.01~220.00 | Not Provided | 150 | [Engineering Plastics] Special Reinforced Plastic | M16 | 65 | 38 | Provided | 40 | |
฿ 1,860.95 | 1 Piece(s) | Same day | 10 | 93 | 140.01~220.00 | Not Provided | 150 | [Engineering Plastics] Special Reinforced Plastic | M16 | 65 | 38 | Provided | 80 | ||
฿ 1,929.20 | 1 Piece(s) | Available | 3 Day(s) | 10 | 107 | 140.01~220.00 | Not Provided | 160 | [Engineering Plastics] Special Reinforced Plastic | M16 | 75 | 38 | Provided | 80 | |
฿ 1,383.20 | 1 Piece(s) | Available | 3 Day(s) | 10 | 107 | 140.01~220.00 | Not Provided | 160 | [Engineering Plastics] Special Reinforced Plastic | M20 | 75 | 38 | Provided | 40 | |
฿ 1,929.20 | 1 Piece(s) | Available | 3 Day(s) | 10 | 107 | 140.01~220.00 | Not Provided | 160 | [Engineering Plastics] Special Reinforced Plastic | M20 | 75 | 38 | Provided | 80 |
How can we improve?
How can we improve?