1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters - Medium Load (CMG) (Part Number)

CASTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 232.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load
These general-purpose casters can be used for medium-sized class platform trucks. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height (mm.) : 100, 144, 177, 198 and 250
- Allowable Load Minimum / Maximum (daN) : 80 and 370
- Wheel Diameter (mm.) : 75, 100, 130, 150 and 200
- Wheel Width Minimum / Maximum (mm.) : 32 and 45
- Material:
Wheel - Synthetic Rubber (Black), Non-Carbon Antistatic Urethane(Yellow), Antistatic Rubber (Orange), Urethane and Monomer Casting Nylon(Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CMGK200-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Mounting Direction

฿ 1,274.00

CASTER 1 Piece(s) Available Same day -Fixed Type250220.01~320.00Not Provided250[Synthetic Rubber] Synthetic Rubber (General)Not Provided1126315210020045-

Loading...

  1. 1

Basic Information

Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CMGK200-R in the Casters - Medium Load (CMG) series.

Products with similar specification

Part Number
CMGJ100-T
CMGJ100-U
CMGJ130-K
CMGK200-U
CMGK75-K
CMGK75-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Mounting Direction

฿ 1,041.95

1 Piece(s) Available 3 Day(s) 10Swivel Type14480.01~140.00Not Provided120[Synthetic Rubber] Antistatic RubberAntistatic7370959510032-

฿ 718.90

1 Piece(s) Available Same day 10Swivel Type144140.01~220.00Not Provided170[Urethane] Urethane (General)Not Provided7370959510032-

฿ 2,962.05

1 Piece(s) Available 3 Day(s) 10Swivel Type177220.01~320.00Not Provided260[Urethane] Non-Carbon Antistatic UrethaneAntistatic827910510513038-

฿ 1,829.10

1 Piece(s) Available Same day 10Fixed Type250320.01~485.00Not Provided370[Urethane] Urethane (General)Not Provided1126315210020042-

฿ 1,460.55

1 Piece(s) Available 3 Day(s) 10Fixed Type10080.01~140.00Not Provided120[Urethane] Non-Carbon Antistatic UrethaneAntistatic634095717532-

฿ 773.50

1 Piece(s) Same day 10Fixed Type10080.01~140.00Not Provided120[Nylon] Monomer Casting NylonNot Provided634095717532-

MISUMI Unit Example related to this product