(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters - Medium Load
These general-purpose casters can be used for medium-sized class platform trucks. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height (mm.) : 100, 144, 177, 198 and 250
- Allowable Load Minimum / Maximum (daN) : 80 and 370
- Wheel Diameter (mm.) : 75, 100, 130, 150 and 200
- Wheel Width Minimum / Maximum (mm.) : 32 and 45
- Material:
Wheel - Synthetic Rubber (Black), Non-Carbon Antistatic Urethane(Yellow), Antistatic Rubber (Orange), Urethane and Monomer Casting Nylon(Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CMGJ130-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Mounting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,492.40 | CASTER | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 177 | 140.01~220.00 | Not Provided | 180 | [Synthetic Rubber] Antistatic Rubber | Antistatic | 82 | 79 | 105 | 105 | 130 | 38 | - |
Loading...
Fitting Material | Steel | Load Category | Medium Load | Bearing in Wheel | Provided |
---|
Please check the type/dimensions/specifications of the part CMGJ130-T in the Casters - Medium Load (CMG) series.
Part Number |
---|
CMGJ100-T |
CMGJ100-U |
CMGJ130-K |
CMGJ130-U |
CMGJ150-K |
CMGJ150-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Mounting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,041.95 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 144 | 80.01~140.00 | Not Provided | 120 | [Synthetic Rubber] Antistatic Rubber | Antistatic | 73 | 70 | 95 | 95 | 100 | 32 | - | |
฿ 718.90 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 144 | 140.01~220.00 | Not Provided | 170 | [Urethane] Urethane (General) | Not Provided | 73 | 70 | 95 | 95 | 100 | 32 | - | |
฿ 2,962.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 177 | 220.01~320.00 | Not Provided | 260 | [Urethane] Non-Carbon Antistatic Urethane | Antistatic | 82 | 79 | 105 | 105 | 130 | 38 | - | |
฿ 1,069.25 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 177 | 220.01~320.00 | Not Provided | 260 | [Urethane] Urethane (General) | Not Provided | 82 | 79 | 105 | 105 | 130 | 38 | - | |
฿ 2,934.75 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 198 | 220.01~320.00 | Not Provided | 300 | [Urethane] Non-Carbon Antistatic Urethane | Antistatic | 93 | 87 | 120 | 120 | 150 | 42 | - | |
฿ 2,406.95 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 198 | 220.01~320.00 | Not Provided | 300 | [Nylon] Monomer Casting Nylon | Not Provided | 93 | 87 | 120 | 120 | 150 | 44 | - |
How can we improve?
How can we improve?