(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters - Light / Medium Load
These casters are suitable for light and medium load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height Minimum / Maximum (mm.) : 35 and 190
- Allowable Load Minimum / Maximum (daN) : 8 and 160
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 25, 30 and 37.5
- Material:
Wheel - Synthetic Rubber (Black), Urethane (Gray) and Nylon (White)
Body - SPHC and SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Main Body | Wheel | Bearing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | Swiveling Part | Wheel | |
CNG□ | SPHC | Trivalent Chromate | Synthetic Rubber (Black), Urethane (Gray), Nylon (White) | Incorporated | Provided for D100, 125, 150 |
CNSG□ | SUS304 | Barrel Grinding |
Part Number | - | Wheel Material |
CNGJ100 | - | U |
Main Body | Part Number | Wheel Material | H | A | C | F1 | F2 | G1 | G2 | d | E | r | B | t | Allowable Load (N) | Mass (g) | ||||||||
Type | D | R | U | N | Steel | Stainless Steel | R | U | N | R | U | N | ||||||||||||
Swivel | CNGJ (Steel) CNSGJ (Stainless Steel) | 25 | R (Rubber) U (Urethane) N (Nylon) | 35 | 35 | 30 | 28 | - | 23 | - | 4.2 | 9 | 23 | 13 | − | 13 | 1.5 | - | 80 | - | 100 | 36 | - | 37 |
38 | 50 | 46 | 38 | 36 | 28 | 5.3 | 13 | 34 | 18 | 18 | 200 | 280 | 74 | 75 | ||||||||||
50 | 65 | 59 | 47 | 46 | 35 | 6.5 | 16 | 44 | 21 | 20 | 2 | 500 | 600 | 170 | 140 | |||||||||
65 | 85 | 70 | 58 | 55 | 54 (*1) | 42 | 44 (*1) | 8.8 | 25 | 60 | 25 | 25 | 25 | 2.3 | 2 | 500 | 700 | 700 | 370 | 310 | 300 | |||
75 | 93 | 65 | 25 | 27 | 25 | 600 | 800 | 800 | 390 | 330 | 320 | |||||||||||||
100 | 130 | 90 | 90 | 71 | 68 | 71 | 68 | 10.5 | 30 | 84 | 32 | 30 | 32 | 2.9 | 3 | 1200 | 1200 | 1000 | 1055 | 930 | 900 | |||
125 | 165 | 102 | 102 | 80 | 75 | 80 | 75 | 11 | 35 | 101 | 38 | 30 | 38(35) | 4 | 4 | 1500 | 1500 | 1500 | 1600 | 1500 | 1350 | |||
150 | 190 | 40 | 119 | 40(42) | 35 | 35 | 1600 | 1600 | 1600 | 1835 | 1750 | 1680 | ||||||||||||
Fixed | CNGK (Steel) CNSGK (Stainless Steel) | 25 | 35 | 37 | 19 | 29 | - | - | - | 4.2 | - | - | 13 | − | 13 | 1.5 | - | 80 | - | 100 | 30 | - | 31 | |
38 | 50 | 46 | 25 | 36 | 15 | 5.3 | 18 | 18 | 200 | 280 | 51 | 52 | ||||||||||||
50 | 65 | 58 | 44 | 45 | 25 | 6.5 | 21 | 20 | 2 | 500 | 600 | 130 | 110 | |||||||||||
65 | 85 | 70 | 52 (47) | 55 | 54 (*1) | 28 | 8.8 | 25 | 25 | 25 | 2.3 | 2 | 500 | 700 | 700 | 260 | 200 | 190 | ||||||
75 | 93 | 25 | 27 | 25 | 600 | 800 | 800 | 280 | 220 | 190 | ||||||||||||||
100 | 130 | 110 | 70 | 90 | 80 | 50 | 45 | 10.5 | 32 | 30 | 32 | 2.6 | 2.5 | 1200 | 1200 | 1200 | 770 | 645 | 615 | |||||
125 | 165 | 140 | 80 | 112 | 100 | 56 | 53 | 11 | 38 | 30 | 38(35) | 4 | 1500 | 1500 | 1500 | 1100 | 1000 | 850 | ||||||
150 | 190 | 40(42) | 35 | 35 | 1600 | 1600 | 1600 | 1400 | 1315 | 1245 | ||||||||||||||
Swivel with Stopper | CNGS (Steel) CNSGS (Stainless Steel) | 50 | 65 | 59 | 47 | 46 | - | 35 | - | 6.5 | 16 | 58 | 21 | − | 20 | 2 | - | 500 | - | 600 | 220 | - | 190 | |
65 | 85 | 70 | 58 | 55 | 54 (*1) | 42 | 44 (*1) | 8.8 | 25 | 74(97) | 25 | 25 | 25 | 2.3 | 2 | 500 | 700 | 700 | 420 | 360 | 350 | |||
75 | 93 | 25 | 27 | 25 | 600 | 800 | 800 | 450 | 390 | 380 | ||||||||||||||
100 | 130 | 90 | 90 | 71 | 68 | 71 | 68 | 10.5 | 30 | 98(102) | 32 | 30 | 32 | 2.9 | 3 | 1200 | 1200 | 1200 | 1220 | 1095 | 1065 | |||
125 | 165 | 102 | 102 | 80 | 75 | 80 | 75 | 11 | 35 | 118(123) | 38 | 30 | 38(35) | 4 | 4 | 1500 | 1500 | 1500 | 1735 | 1635 | 1485 | |||
150 | 190 | 40 | 122(127) | 40(42) | 35 | 35 | 1600 | 1600 | 1600 | 2045 | 1950 | 1890 |
Part Number |
---|
CNGJ65-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.85 ฿ 73.11 | CASTER | 1 Piece(s) | Same day | 10 | Swivel Type | 85 | 35.01~80.00 | Not Provided | 70 | [Nylon] Nylon (General) | Not Provided | Steel | 54 ~ 55 | 42 ~ 44 | 70 | 58 | 65 | 25 | Not Provided |
Loading...
Load Category | Light/Medium Load |
---|
Please check the type/dimensions/specifications of the part CNGJ65-N in the Casters - Light / Medium Load series.
Part Number |
---|
CNGJ125-N |
CNGJ125-R |
CNGJ125-U |
CNGJ65-R |
CNGJ65-U |
CNGJ75-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 995.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 165 | 140.01~220.00 | Not Provided | 150 | [Nylon] Nylon (General) | Not Provided | Steel | 75 ~ 80 | 75 ~ 80 | 102 | 102 | 125 | 38 | Provided | |
฿ 427.70 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 165 | 140.01~220.00 | Not Provided | 150 | [Synthetic Rubber] Synthetic Rubber (General) | Not Provided | Steel | 75 ~ 80 | 75 ~ 80 | 102 | 102 | 125 | 38 | Provided | |
฿ 791.70 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 165 | 140.01~220.00 | Not Provided | 150 | [Urethane] Urethane (General) | Not Provided | Steel | 75 ~ 80 | 75 ~ 80 | 102 | 102 | 125 | 35 | Provided | |
฿ 122.85 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 85 | 35.01~80.00 | Not Provided | 50 | [Synthetic Rubber] Synthetic Rubber (General) | Not Provided | Steel | 54 ~ 55 | 42 ~ 44 | 70 | 58 | 65 | 25 | Not Provided | |
฿ 236.60 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 85 | 35.01~80.00 | Not Provided | 70 | [Urethane] Urethane (General) | Not Provided | Steel | 54 ~ 55 | 42 ~ 44 | 70 | 58 | 65 | 25 | Not Provided | |
฿ 131.95 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 93 | 35.01~80.00 | Not Provided | 80 | [Nylon] Nylon (General) | Not Provided | Steel | 54 ~ 55 | 42 ~ 44 | 70 | 58 | 75 | 25 | Not Provided |
How can we improve?
How can we improve?