(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Have the frame spot-welded to facilitate installation or joint. Dimensions configurable in 1mm increment.
Type | Expanded Metals / Frames | ||
[ M ]Material | [ S ]Surface Treatment | Color | |
EXPMF | SUS304 | - | Silver |
EXPMFB | SS400 | Cathodic Electrodeposition Coating | Black |
Part Number | - | A | - | B | - | d |
EXPMF4H31 | - | A600 | - | B400 | - | 5.5 |
Part Number | 1mm Increment | d | T | |||
Type | Nominal | No. | A | B | ||
EXPMF EXPMFB | NH 4H 6H 6HV 8H | 31 | 100~700 | 100~700 | 4.5 5.5 6.5 9 | 3.5 |
42 | 5.3 |
Part Number |
---|
EXPMF4H31-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMF4H42-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMF6H31-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMF6H42-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMF6HV31-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMF6HV42-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMF8H31-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMF8H42-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMFB4H31-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMFB4H42-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMFB6H31-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMFB6H42-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMFB6HV31-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMFB6HV42-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMFB8H42-A[100-700/1]-B[100-700/1]-[4.5,5.5,6.5,9] |
EXPMFBNH31-A[100-700/1]-B[100-700/1] |
EXPMFBNH42-A[100-700/1]-B[100-700/1] |
EXPMFNH31-A[100-700/1]-B[100-700/1] |
EXPMFNH42-A[100-700/1]-B[100-700/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Number of Frame Holes | No. (Metal Thickness T) (mm) | A (mm) | B (mm) | d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | 4H (Four Holes) | 31(3.5) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | 4H (Four Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | 6H (Six Holes) | 31(3.5) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | 6H (Six Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | 6HV (Six Holes) | 31(3.5) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | 6HV (Six Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | 8H (Eight Holes) | 31(3.5) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | 8H (Eight Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | 4H (Four Holes) | 31(3.5) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | 4H (Four Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | 6H (Six Holes) | 31(3.5) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | 6H (Six Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | 6HV (Six Holes) | 31(3.5) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | 6HV (Six Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | 8H (Eight Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | 4.5 ~ 9 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | NH (No Holes) | 31(3.5) | 100 ~ 700 | 100 ~ 700 | - | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | NH (No Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | - | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | NH (No Holes) | 31(3.5) | 100 ~ 700 | 100 ~ 700 | - | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 7 Day(s) | 10 | SUS304 | - | NH (No Holes) | 42(5.3) | 100 ~ 700 | 100 ~ 700 | - |
Loading...
Frame | With Frame |
---|
How can we improve?
How can we improve?