(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can serve as the vent cover or grating. Dimensions configurable in 1mm increment.
Type | [ M ]Material | [ S ]Surface Treatment | Color |
EXPM | SUS304 | - | Silver |
EXPMB | SS400 | Cathodic Electrodeposition Coating | Black |
Part Number | - | A | - | B |
EXPM31 | - | A325 | - | B255 |
Part Number | 1mm Increment | T | SW | LW | W | t | Mass kg/m2 | ||
Type | No. | A | B | ||||||
EXPM EXPMB | 31 | 100~1200 | 100~1000 | 3.5 | 12 | 30.5 | 1.5 | 1.2 | 2.36 |
42 | 5.3 | 22 | 50.8 | 2.5 | 2.3 | 4.1 |
Part Number |
---|
EXPM31-A[100-1200/1]-B[100-1000/1] |
EXPM42-A[100-1200/1]-B[100-1000/1] |
EXPMB31-A[100-1200/1]-B[100-1000/1] |
EXPMB42-A[100-1200/1]-B[100-1000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | No. (Metal Thickness T) (mm) | A (mm) | B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | EXPANDED METAL PLATES | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | - | 31(3.5) | 100 ~ 1200 | 100 ~ 1000 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | - | 42(5.3) | 100 ~ 1200 | 100 ~ 1000 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | 31(3.5) | 100 ~ 1200 | 100 ~ 1000 | ||
- | EXPANDED METAL PLATES | 1 Piece(s) | 5 Day(s) | 10 | SS400 | Cathodic Electrodeposition Coating | 42(5.3) | 100 ~ 1200 | 100 ~ 1000 |
Loading...
Frame | Without Frame |
---|
How can we improve?
How can we improve?