1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fence Nets - Welded

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Fence Nets - Welded
  • Fence Nets - Welded
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a fence net with welded intersections.
A dimension can be selected from 100 to 2000 mm and B dimension from 100 to 1100 mm in 1 mm increments.
Added SUS304 to the material list.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FENM30-A[100-2000/1]-B[100-1100/1]
FENM50-A[100-2000/1]-B[100-1100/1]
FENP15-A[100-1100/1]-B[100-1100/1]
FENP25-A[100-2000/1]-B[100-1100/1]
FENP30-A[100-2000/1]-B[100-1100/1]
FENP50-A[100-2000/1]-B[100-1100/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Mesh Width
(mm)
A
(mm)
B
(mm)

-

FENCE 1 Piece(s) 5 Day(s) 10Trivalent Chromate30100 ~ 2000100 ~ 1100

-

FENCE 1 Piece(s) 5 Day(s) 10Trivalent Chromate50100 ~ 2000100 ~ 1100

-

FENCE 1 Piece(s) 5 Day(s) 10Matte Black Acrylic Paint15100 ~ 1100100 ~ 1100

-

FENCE 1 Piece(s) 5 Day(s) 10Matte Black Acrylic Paint25100 ~ 2000100 ~ 1100

-

FENCE 1 Piece(s) 5 Day(s) 10Matte Black Acrylic Paint30100 ~ 2000100 ~ 1100

-

FENCE 1 Piece(s) 7 Day(s) 10Matte Black Acrylic Paint50100 ~ 2000100 ~ 1100

Loading...

  1. 1

Basic Information

Material SS400