(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A protective material is added to the side of the board to protect the cut surface. You can select any size in 1mm increments.
Type | Glued | Surface Thickness (mm) | [ M ]Material |
PBDAR | None | - | Laminated Plywood (Poplar) |
MPB_ _ _ | Both Sides | 0.5 | Melamine Laminated Plywood |
NTB_ _R | Single Side | 2 | Rubber Coated Plywood |
ATB_ _R | Single Side | 2 | Antistatic Rubber Coated Plywood |
ALB_ _R | Both Sides | 0.8 | Aluminum Glued Laminated Plywood |
Part Number | - | A | - | B | - | Color | - | R | - | U | - | E / G / S / X / Y / F |
MPBHR20 MPBDAT10 | - - | 800 320 | - - | 600 250 | - - | S S | - | R10 | - | U10 | - | E30-S30-X30-Y30 |
Part Number | A 1mm Increment | B 1mm Increment | Color | R U Selection | E | G | S | X | Y | F | |||
Type | T | 15~60mm 1mm Increment | 1mm Increment | ||||||||||
PBDAR | 12 | 16 | 20 | 200~1200 | 200~1000 | - | 10 20 30 | - | - | ||||
MPBDAR | 10 | 15 | 20 | S(Gray) | |||||||||
MPBDAT | |||||||||||||
NTBDAR | 10 | 14 | 20 | G(Light Gray) | |||||||||
ATBDAR | L(Light Green) | ||||||||||||
ALBDAR | 10 | 15 | 20 | - | |||||||||
MPBDBR | S(Gray) | - | G | S | - | F | |||||||
MPBDBT | |||||||||||||
NTBDBR | 10 | 14 | 20 | G(Light Gray) | |||||||||
ATBDBR | L(Light Green) | ||||||||||||
MPBHR | 10 | 15 | 20 | S(Gray) | - | E | - | S | X | Y | - | ||
MPBHT | |||||||||||||
NTBHR | 10 | 14 | 20 | G(Light Gray) | |||||||||
ATBHR | L(Light Green) | ||||||||||||
ALBHR | 10 | 15 | 20 | - | |||||||||
MPBHAR | S(Gray) | 10 20 30 | E | - | S | - | - | ||||||
MPBHAT | |||||||||||||
NTBHAR | 10 | 14 | 20 | G(Light Gray) | |||||||||
ATBHAR | L(Light Green) | ||||||||||||
ALBHAR | 10 | 15 | 20 | - | |||||||||
MPBHBR | S(Gray) | E | G | S | - | F | |||||||
MPBHBT | |||||||||||||
NTBHBR | 10 | 14 | 20 | G(Light Gray) | |||||||||
ATBHBR | L(Light Green) |
Nominal Dimension | |||
10 | 15 | 20 | |
Aluminum Glued Laminated Plywood | 9.6 | 13.6 | 19.6 |
Part Number |
---|
ATBDAR10-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-U[10,20,30] |
ATBDAR14-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-U[10,20,30] |
ATBDAR20-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-U[10,20,30] |
ATBDBR10-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
ATBDBR14-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
ATBDBR20-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
ATBHAR10-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-E[15-60/1]-S[15-60/1] |
ATBHAR14-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-E[15-60/1]-S[15-60/1] |
ATBHAR20-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-E[15-60/1]-S[15-60/1] |
ATBHBR10-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
ATBHBR14-[200-1200/1]-[200-1000/1]-L-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
ATBHBR20-[200-1200/1]-[200-1000/1]-L-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
ATBHR10-[200-1200/1]-[200-1000/1]-L-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
ATBHR14-[200-1200/1]-[200-1000/1]-L-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
ATBHR20-[200-1200/1]-[200-1000/1]-L-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
MPBDAR10-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-U[10,20,30] |
MPBDAR15-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-U[10,20,30] |
MPBDAR20-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-U[10,20,30] |
MPBDAT10-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-U[10,20,30] |
MPBDAT15-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-U[10,20,30] |
MPBDAT20-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-U[10,20,30] |
MPBDBR10-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBDBR15-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBDBR20-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBDBT10-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBDBT15-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBDBT20-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHAR10-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-S[15-60/1] |
MPBHAR15-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-S[15-60/1] |
MPBHAR20-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-S[15-60/1] |
MPBHAT10-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-S[15-60/1] |
MPBHAT15-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-S[15-60/1] |
MPBHAT20-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-S[15-60/1] |
MPBHBR10-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHBR15-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHBR20-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHBT10-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHBT15-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHBT20-[200-1200/1]-[200-1000/1]-S-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHR10-[200-1200/1]-[200-1000/1]-S-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
MPBHR15-[200-1200/1]-[200-1000/1]-S-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
MPBHR20-[200-1200/1]-[200-1000/1]-S-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
MPBHT10-[200-1200/1]-[200-1000/1]-S-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
MPBHT15-[200-1200/1]-[200-1000/1]-S-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
MPBHT20-[200-1200/1]-[200-1000/1]-S-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
NTBDAR10-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-U[10,20,30] |
NTBDAR14-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-U[10,20,30] |
NTBDAR20-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-U[10,20,30] |
NTBDBR10-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
NTBDBR14-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
NTBDBR20-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
NTBHAR10-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-E[15-60/1]-S[15-60/1] |
NTBHAR14-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-E[15-60/1]-S[15-60/1] |
NTBHAR20-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-E[15-60/1]-S[15-60/1] |
NTBHBR10-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
NTBHBR14-[200-1200/1]-[200-1000/1]-G-R[10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
NTBHBR20-[200-1200/1]-[200-1000/1]-G-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
NTBHR10-[200-1200/1]-[200-1000/1]-G-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
NTBHR14-[200-1200/1]-[200-1000/1]-G-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
NTBHR20-[200-1200/1]-[200-1000/1]-G-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
PBDAR12-[200-1200/1]-[200-1000/1]-R[10,20,30]-U[10,20,30] |
PBDAR16-[200-1200/1]-[200-1000/1]-R[10,20,30]-U[10,20,30] |
PBDAR20-[200-1200/1]-[200-1000/1]-R[10,20,30]-U[10,20,30] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Shape | Type | Thickness T (mm) | A (mm) | B (mm) | Color | E (mm) | F (mm) | G (mm) | R (mm) | S (mm) | U (mm) | X (mm) | Y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 4 Corners R | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 4 Corners R | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 4 Corners R | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 2 Corners R, 2 Notches on Middle | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 2 Corners R, 2 Notches on Middle | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 2 Corners R, 2 Notches on Middle | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | Notches at 4 Corners | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | Notches at 4 Corners | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Antistatic Rubber Coated Plywood | Notches at 4 Corners | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | L (Light Green) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 4 Corners R | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 4 Corners R | Soft Edge Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 4 Corners R | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 4 Corners R | Tape Glued Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 4 Corners R | Tape Glued Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 4 Corners R | Tape Glued Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, 2 Notches on Middle | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, 2 Notches on Middle | Soft Edge Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, 2 Notches on Middle | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, 2 Notches on Middle | Tape Glued Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, 2 Notches on Middle | Tape Glued Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, 2 Notches on Middle | Tape Glued Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners | Soft Edge Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners | Tape Glued Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners | Tape Glued Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners | Tape Glued Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Soft Edge Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Tape Glued Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Tape Glued Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Tape Glued Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | Notches at 4 Corners | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | Notches at 4 Corners | Soft Edge Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | Notches at 4 Corners | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | Notches at 4 Corners | Tape Glued Type | 10 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | Notches at 4 Corners | Tape Glued Type | 15 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Melamine Plastic Glued Laminated Plywood | Notches at 4 Corners | Tape Glued Type | 20 | 200 ~ 1200 | 200 ~ 1000 | S(Gray) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 4 Corners R | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 4 Corners R | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 4 Corners R | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 2 Corners R, 2 Notches on Middle | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 2 Corners R, 2 Notches on Middle | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 2 Corners R, 2 Notches on Middle | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | 15 ~ 60 | - | - | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | Notches at 4 Corners | Soft Edge Type | 10 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | Notches at 4 Corners | Soft Edge Type | 14 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Rubber Coated Plywood | Notches at 4 Corners | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | G (Light Gray) | 15 ~ 60 | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Laminated Plywood (Poplar) | 4 Corners R | Soft Edge Type | 12 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Laminated Plywood (Poplar) | 4 Corners R | Soft Edge Type | 16 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - | ||
- | ALUMINUM FRAME UNITS | 1 Piece(s) | 7 Day(s) | 10 | Laminated Plywood (Poplar) | 4 Corners R | Soft Edge Type | 20 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | 10 ~ 30 | - | 10 ~ 30 | - | - |
Loading...
How can we improve?
How can we improve?