(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Punched metal with 60° staggered round holes that can be selected from iron, stainless steel, and aluminum. Can be used for ventilation covers, filters, strainers, etc.
If you are looking for a standard that cannot be selected from standard products, please contact us through our non-standard product service.
Type | [ M ]Material | [ S ]Surface Treatment |
PMS | SPCC | Nickel Plating |
PMU | SUS304 | - |
PMAL | A1100 | - |
Part Number | - | A | - | B | - | T |
PMS4 | - | 480 | - | 420 | - | 1.2 |
Part Number | 1mm Increment | T Selection | PMS, PMU, PMAL | ||||||||||||||
Type | D | A | B | PMS | PMU | PMAL | P | Perforated Rate (%) | |||||||||
PMS PMU | 1 | 50~700 | 50~700 | 0.5 | 0.8 | 0.5 | 0.8 | - | 2 | 22.6 | |||||||
2 | 0.5 | 0.8 | 1.0 | 1.0 | - | 3 | 40.2 | ||||||||||
3 | 1.0 | 1.2 | 1.6 | 1.0 | 1.2 | 1.5 | - | 5 | 32.6 | ||||||||
4 | 7 | 29.6 | |||||||||||||||
5 | 8 | 35.4 | |||||||||||||||
8 | - | 1.5 | - | 13 | 34.3 | ||||||||||||
PMAL | 3 | 100~700 | 100~700 | - | - | 1.0 | 2.0 | 5 | 32.6 | ||||||||
5 | 8 | 35.4 | |||||||||||||||
9 | 15 | 32.6 |
Part Number | 1mm Increment | T Selection | PMS, PMU, PMAL | ||||||||||||||
Type | D | A | B | PMS | PMU | PMAL | P | Perforated Rate (%) | |||||||||
PMS PMU | 1 | 50~700 | 50~700 | 0.5 | 0.8 | 0.5 | 0.8 | - | 2 | 22.6 | |||||||
2 | 0.5 | 0.8 | 1.0 | 1.0 | - | 3 | 40.2 | ||||||||||
3 | 1.0 | 1.2 | 1.6 | 1.0 | 1.2 | 1.5 | - | 5 | 32.6 | ||||||||
4 | 7 | 29.6 | |||||||||||||||
5 | 8 | 35.4 | |||||||||||||||
8 | - | 1.5 | - | 13 | 34.3 | ||||||||||||
PMAL | 3 | 100~700 | 100~700 | - | - | 1.0 | 2.0 | 5 | 32.6 | ||||||||
5 | 8 | 35.4 | |||||||||||||||
9 | 15 | 32.6 |
1mm Increment | PMS | ||||||||||||||
A | B | D1 | D2 | D3 | D4 | D5 | |||||||||
T=0.5 | T=0.8 | T=0.5 | T=0.8 | T=1.0 | T=1.0 | T=1.2 | T=1.6 | T=1.0 | T=1.2 | T=1.6 | T=1.0 | T=1.2 | T=1.6 | ||
50~100 | 50~100 | ||||||||||||||
101~200 | 50~100 | ||||||||||||||
101~200 | |||||||||||||||
201~300 | 50~100 | ||||||||||||||
101~200 | |||||||||||||||
201~300 | |||||||||||||||
301~500 | 50~100 | ||||||||||||||
101~200 | |||||||||||||||
201~300 | |||||||||||||||
301~400 | |||||||||||||||
401~500 | |||||||||||||||
501~700 | 50~100 | ||||||||||||||
101~200 | |||||||||||||||
201~300 | |||||||||||||||
301~400 | |||||||||||||||
401~500 | |||||||||||||||
501~700 |
1mm Increment | PMU | |||||||||||||
A | B | D1 | D2 | D3 | D4 | D5 | D8 | |||||||
T=0.5 | T=0.8 | T=1.0 | T=1.0 | T=1.2 | T=1.5 | T=1.0 | T=1.2 | T=1.5 | T=1.0 | T=1.2 | T=1.5 | T=1.5 | ||
50~100 | 50~100 | |||||||||||||
101~200 | 50~100 | |||||||||||||
101~200 | ||||||||||||||
201~300 | 50~100 | |||||||||||||
101~200 | ||||||||||||||
201~300 | ||||||||||||||
301~500 | 50~100 | |||||||||||||
101~200 | ||||||||||||||
201~300 | ||||||||||||||
301~400 | ||||||||||||||
401~500 | ||||||||||||||
501~700 | 50~100 | |||||||||||||
101~200 | ||||||||||||||
201~300 | ||||||||||||||
301~400 | ||||||||||||||
401~500 | ||||||||||||||
501~700 |
1mm Increment | PMAL | ||||||
A | B | D3 | D5 | D9 | |||
T=1.0 | T=2.0 | T=1.0 | T=2.0 | T=1.0 | T=2.0 | ||
100~200 | 100~200 | ||||||
201~300 | 100~200 | ||||||
201~300 | |||||||
301~500 | 100~200 | ||||||
201~300 | |||||||
301~400 | |||||||
401~500 | |||||||
501~700 | 100~200 | ||||||
201~300 | |||||||
301~400 | |||||||
401~500 | |||||||
501~700 |
Part Number |
---|
PMAL3-[50-700/1]-[50-700/1]-[1,2] |
PMAL5-[50-700/1]-[50-700/1]-[1,2] |
PMAL9-[50-700/1]-[50-700/1]-[1,2] |
PMS1-[50-700/1]-[50-700/1]-[0.5,0.8] |
PMS2-[50-700/1]-[50-700/1]-[0.5,0.8,1] |
PMS3-[50-700/1]-[50-700/1]-[1,1.2,1.6] |
PMS4-[50-700/1]-[50-700/1]-[1,1.2,1.6] |
PMS5-[50-700/1]-[50-700/1]-[1,1.2,1.6] |
PMU1-[50-700/1]-[50-700/1]-[0.5,0.8] |
PMU2-[50-700/1]-[50-700/1]-1 |
PMU3-[50-700/1]-[50-700/1]-[1,1.2,1.5] |
PMU4-[50-700/1]-[50-700/1]-[1,1.2,1.5] |
PMU5-[50-700/1]-[50-700/1]-[1,1.2,1.5] |
PMU8-[50-700/1]-[50-700/1]-1.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Punch Hole Dia. D (Ø) | A (mm) | B (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | A1100 | 3 | 50 ~ 700 | 50 ~ 700 | 1 ~ 2 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | A1100 | 5 | 50 ~ 700 | 50 ~ 700 | 1 ~ 2 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | A1100 | 9 | 50 ~ 700 | 50 ~ 700 | 1 ~ 2 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SPCC | 1 | 50 ~ 700 | 50 ~ 700 | 0.5 ~ 0.8 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SPCC | 2 | 50 ~ 700 | 50 ~ 700 | 0.5 ~ 1 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SPCC | 3 | 50 ~ 700 | 50 ~ 700 | 1 ~ 1.6 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SPCC | 4 | 50 ~ 700 | 50 ~ 700 | 1 ~ 1.6 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SPCC | 5 | 50 ~ 700 | 50 ~ 700 | 1 ~ 1.6 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | 1 | 50 ~ 700 | 50 ~ 700 | 0.5 ~ 0.8 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | 2 | 50 ~ 700 | 50 ~ 700 | 1 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | 3 | 50 ~ 700 | 50 ~ 700 | 1 ~ 1.5 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | 4 | 50 ~ 700 | 50 ~ 700 | 1 ~ 1.5 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | 5 | 50 ~ 700 | 50 ~ 700 | 1 ~ 1.5 | ||
- | GUIDE PLATE | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | 8 | 50 ~ 700 | 50 ~ 700 | 1.5 |
Loading...
Specifications | 60° Staggered Round Hole Type |
---|
How can we improve?
How can we improve?