(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Painted Panels: Round Hole Type products can be machined with punched holes and notches.
These can be specified in 1-mm increments.
For Standard Type, there are 2 holes (ø2.6) for surface process racking in indicated locations.
Round holes specified by F and G are positioned in the center of each side.
Type | Material | Surface Treatment | Plate Thickness |
PAPD□ | SPCC | Powder Paint | 0.8 |
1.2 | |||
SPHC | 1.6 | ||
2.0 |
A, B Dimension Tolerance | T Dimension | T Dimension Tolerance | d Tolerance |
±0.5 | 0.8 | 0~+0.2 | ±0.3 |
1.2 | |||
1.6 | ±0.2 | ||
2.0 | ±0.25 |
Part Number | - | A | - | B | - | T | - | E | - | S | - | H | - | J | - | K | - | L | - | Paint Color |
PAPDF | - | 600 | - | 400 | - | 0.8 | - | E100 | - | S100 | - | U2580B |
Part Number | - | A | - | B | - | T | - | E | - | S | - | F | - | G | - | H | - | J | - | K | - | L | - | Screw Nominal Dia. | - | Paint Color |
PAPDE8H | - | 900 | - | 500 | - | 2.0 | - | F440 | - | G240 | - | H200 | - | J500 | - | K200 | - | L150 | - | N6 | - | U2290D |
Part Number | 1mm Increment | T Selection | 1mm Increment | Paint Color Selection | ||||||
Type | A | B | T | E | S | H | J | K | L | |
PAPDE | 200~1200 | 200~1000 | 0.8 1.2 1.6 2.0 | − | − | 10~1180 | 10~1180 | 10~980 | 10~980 | U2570B U2280D U2290D U2580B U2785B U2290B UN95 UN10 |
PAPDF | 10~983 | 10~1183 | − | − | − | − | ||||
PAPDG | 10~983 | 10~585 | − | − | − | − | ||||
PAPDH | 10~485 | 10~585 | − | − | − | − | ||||
Part Number | 1mm Increment | T Selection | 1mm Increment | Screw Nominal Dia. | Paint Color Selection | |||||||||
Type | Nominal | A | B | T | E | S | F | G | H | J | K | L | N (Round Hole) | |
PAPDE | 4H | 200~1200 | 200~1000 | 0.8 1.2 1.6 2.0 | − | − | 9~1186 | 9~986 | 10~1180 | 10~1180 | 10~980 | 10~980 | 3 4 5 6 8 | U2570B U2280D U2290D U2580B U2785B U2290B UN95 UN10 |
6H | ||||||||||||||
6HV | ||||||||||||||
8H | ||||||||||||||
PAPDF | 4H | 10~978 | 10~1186 | − | − | − | − | |||||||
5H | ||||||||||||||
6H | ||||||||||||||
8H | ||||||||||||||
PAPDG | 4H | 10~978 | 10~585 | − | − | − | − | |||||||
5H | ||||||||||||||
6H | ||||||||||||||
8H | ||||||||||||||
PAPDH | 4H | 10~743 | 10~593 | − | − | − | − | |||||||
6H | ||||||||||||||
6HV | ||||||||||||||
8H |
Part Number |
---|
PAPDE4H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-F[9-1186/1]-G[9-986/1]-H[10-1180/1]-J[10-1180/1]-K[10-980/1]-L[10-980/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDE4H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-F[9-1186/1]-G[9-986/1]-H[10-1180/1]-J[10-1180/1]-K[10-980/1]-L[10-980/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDE6H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-F[9-1186/1]-G[9-986/1]-H[10-1180/1]-J[10-1180/1]-K[10-980/1]-L[10-980/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDE6H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-F[9-1186/1]-G[9-986/1]-H[10-1180/1]-J[10-1180/1]-K[10-980/1]-L[10-980/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDE6HV-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-F[9-1186/1]-G[9-986/1]-H[10-1180/1]-J[10-1180/1]-K[10-980/1]-L[10-980/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDE6HV-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-F[9-1186/1]-G[9-986/1]-H[10-1180/1]-J[10-1180/1]-K[10-980/1]-L[10-980/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDE8H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-F[9-1186/1]-G[9-986/1]-H[10-1180/1]-J[10-1180/1]-K[10-980/1]-L[10-980/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDE8H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-F[9-1186/1]-G[9-986/1]-H[10-1180/1]-J[10-1180/1]-K[10-980/1]-L[10-980/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDE-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2,3,5,8]-H[30-1160/1]-J[30-500/1]-K0-L[30-300/1]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDE-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2,3,5,8]-H[30-1160/1]-J[30-500/1]-K0-L[30-300/1]-UN[10,95] |
PAPDE-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2,3,5,8]-H[30-1160/1]-J[30-500/1]-K[30-960/1]-L[30-300/1]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDE-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2,3,5,8]-H[30-1160/1]-J[30-500/1]-K[30-960/1]-L[30-300/1]-UN[10,95] |
PAPDF4H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-1186/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDF4H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-1186/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDF5H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-1186/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDF5H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-1186/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDF6H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-1186/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDF6H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-1186/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDF8H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-1186/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDF8H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-1186/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDF-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-983/1]-S[10-1183/1]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDF-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-983/1]-S[10-1183/1]-UN[10,95] |
PAPDG4H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-585/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDG4H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-585/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDG5H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-585/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDG5H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-585/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDG6H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-585/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDG6H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-585/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDG8H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-585/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDG8H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-978/1]-S[10-585/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDG-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-983/1]-S[10-585/1]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDG-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-983/1]-S[10-585/1]-UN[10,95] |
PAPDH4H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-743/1]-S[10-593/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDH4H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-743/1]-S[10-593/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDH6H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-743/1]-S[10-593/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDH6H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-743/1]-S[10-593/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDH6HV-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-743/1]-S[10-593/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDH6HV-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-743/1]-S[10-593/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDH8H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-743/1]-S[10-593/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDH8H-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-743/1]-S[10-593/1]-F[9-1186/1]-G[9-986/1]-N[3,4,5,6,8]-UN[10,95] |
PAPDH-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-485/1]-S[10-585/1]-[U2280D,U2290B,U2290D,U2570B,U2580B,U2785B] |
PAPDH-[200-1200/1]-[200-1000/1]-[0.8,1.2,1.6,2]-E[10-485/1]-S[10-585/1]-UN[10,95] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Number of Holes | E (mm) | External Dimension A (mm) | External Dimension B (mm) | F (mm) | G (mm) | H (mm) | J (mm) | K (mm) | L (mm) | Paint Color: Approx. Munsell | Paint Color: Approx. Munsell[UN] | Plate Thickness t (mm) | S (mm) | Through Hole Nominal Dia. [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | 4H (Four Holes) | - | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | 10 ~ 1180 | 10 ~ 1180 | 10 ~ 980 | 10 ~ 980 | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | - | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | 4H (Four Holes) | - | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | 10 ~ 1180 | 10 ~ 1180 | 10 ~ 980 | 10 ~ 980 | - | 10 ~ 95 | 0.8 ~ 2 | - | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | 6H (Six Holes) | - | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | 10 ~ 1180 | 10 ~ 1180 | 10 ~ 980 | 10 ~ 980 | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | - | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | 6H (Six Holes) | - | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | 10 ~ 1180 | 10 ~ 1180 | 10 ~ 980 | 10 ~ 980 | - | 10 ~ 95 | 0.8 ~ 2 | - | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | 6HV (Six Holes, Vertical) | - | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | 10 ~ 1180 | 10 ~ 1180 | 10 ~ 980 | 10 ~ 980 | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | - | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | 6HV (Six Holes, Vertical) | - | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | 10 ~ 1180 | 10 ~ 1180 | 10 ~ 980 | 10 ~ 980 | - | 10 ~ 95 | 0.8 ~ 2 | - | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | 8H (Eight Holes) | - | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | 10 ~ 1180 | 10 ~ 1180 | 10 ~ 980 | 10 ~ 980 | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | - | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | 8H (Eight Holes) | - | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | 10 ~ 1180 | 10 ~ 1180 | 10 ~ 980 | 10 ~ 980 | - | 10 ~ 95 | 0.8 ~ 2 | - | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | No Hole | - | 200 ~ 1200 | 200 ~ 1000 | - | - | 30 ~ 1160 | 30 ~ 500 | - | 30 ~ 300 | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 8 | - | - | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | No Hole | - | 200 ~ 1200 | 200 ~ 1000 | - | - | 30 ~ 1160 | 30 ~ 500 | - | 30 ~ 300 | - | 10 ~ 95 | 0.8 ~ 8 | - | - | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | No Hole | - | 200 ~ 1200 | 200 ~ 1000 | - | - | 30 ~ 1160 | 30 ~ 500 | 30 ~ 960 | 30 ~ 300 | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 8 | - | - | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Center Cutout | No Hole | - | 200 ~ 1200 | 200 ~ 1000 | - | - | 30 ~ 1160 | 30 ~ 500 | 30 ~ 960 | 30 ~ 300 | - | 10 ~ 95 | 0.8 ~ 8 | - | - | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | 4H (Four Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 1186 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | 4H (Four Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 1186 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | 5H (Five Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 1186 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | 5H (Five Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 1186 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | 6H (Six Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 1186 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | 6H (Six Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 1186 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | 8H (Eight Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 1186 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | 8H (Eight Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 1186 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | No Hole | 10 ~ 983 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 1183 | - | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 1 Corner | No Hole | 10 ~ 983 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 1183 | - | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | 4H (Four Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 585 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | 4H (Four Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 585 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | 5H (Five Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 585 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | 5H (Five Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 585 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | 6H (Six Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 585 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | 6H (Six Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 585 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | 8H (Eight Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 585 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | 8H (Eight Holes) | 10 ~ 978 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 585 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | No Hole | 10 ~ 983 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 585 | - | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 2 Corners | No Hole | 10 ~ 983 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 585 | - | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | 4H (Four Holes) | 10 ~ 743 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 593 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | 4H (Four Holes) | 10 ~ 743 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 593 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | 6H (Six Holes) | 10 ~ 743 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 593 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | 6H (Six Holes) | 10 ~ 743 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 593 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | 6HV (Six Holes, Vertical) | 10 ~ 743 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 593 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | 6HV (Six Holes, Vertical) | 10 ~ 743 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 593 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | 8H (Eight Holes) | 10 ~ 743 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 593 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | 8H (Eight Holes) | 10 ~ 743 | 200 ~ 1200 | 200 ~ 1000 | 9 ~ 1186 | 9 ~ 986 | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 593 | 3 ~ 8 | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | No Hole | 10 ~ 485 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | U2280D / U2290B / U2290D / U2570B / U2580B / U2785B | - | 0.8 ~ 2 | 10 ~ 585 | - | ||
- | PAINTDE STEEL PANELS | 1 Piece(s) | 9 Day(s) | 10 | Notches at 4 Corners | No Hole | 10 ~ 485 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | - | 10 ~ 95 | 0.8 ~ 2 | 10 ~ 585 | - |
Loading...
Part Number | T (Material Multiplier) | A | Unit Price | |||||||
B | ||||||||||
200~300 | 301~400 | 401~500 | 501~600 | 601~700 | 701~800 | 801~900 | 901~1000 | |||
PAPDE | 0.8 (x0.8) 1.2 (x1.0) 1.6 (x1.2) 2.0 (x1.25) | 200~ 300 | ||||||||
301~ 400 | ||||||||||
401~ 500 | ||||||||||
501~ 600 | ||||||||||
601~ 700 | ||||||||||
701~ 800 | ||||||||||
801~ 900 | ||||||||||
901~ 1000 | ||||||||||
1001~ 1100 | ||||||||||
1101~ 1200 | ||||||||||
PAPDF | 0.8 (x0.8) 1.2 (x1.0) 1.6 (x1.2) 2.0 (x1.25) | 200~ 300 | ||||||||
301~ 400 | ||||||||||
401~ 500 | ||||||||||
501~ 600 | ||||||||||
601~ 700 | ||||||||||
701~ 800 | ||||||||||
801~ 900 | ||||||||||
901~ 1000 | ||||||||||
1001~ 1100 | ||||||||||
1101~ 1200 | ||||||||||
PAPDG | 0.8 (x0.8) 1.2 (x1.0) 1.6 (x1.2) 2.0 (x1.25) | 200~ 300 | ||||||||
301~ 400 | ||||||||||
401~ 500 | ||||||||||
501~ 600 | ||||||||||
601~ 700 | ||||||||||
701~ 800 | ||||||||||
801~ 900 | ||||||||||
901~ 1000 | ||||||||||
1001~ 1100 | ||||||||||
1101~ 1200 | ||||||||||
PAPDH | 0.8 (x0.8) 1.2 (x1.0) 1.6 (x1.2) 2.0 (x1.25) | 200~ 300 | ||||||||
301~ 400 | ||||||||||
401~ 500 | ||||||||||
501~ 600 | ||||||||||
601~ 700 | ||||||||||
701~ 800 | ||||||||||
801~ 900 | ||||||||||
901~ 1000 | ||||||||||
1001~ 1100 | ||||||||||
1101~ 1200 |
(Ex.) | Part Number | - | A | - | B | - | T | - | E | - | S | - | Paint Color | |
PAPDF | - | 500 | - | 400 | - | 1.6 | - | E100 | - | S100 | - | U2280D | ||
(Unit Price) x (Material Multiplier) = Standard Type Unit Price |
Hole Type | JPY Hole Machining Charge |
N (Round Hole) | |
4H | |
5H | |
6H・6HV | |
8H |
(Ex.) | Part Number | - | A | - | B | - | T | - | E | - | S | - | F | - | G | - | Screw Nominal Dia. | - | Paint Color | |
PAPDF4H | - | 500 | - | 400 | - | 1.2 | - | E50 | - | S50 | - | F400 | - | G300 | - | N6 | - | U2280D | ||
(Standard Type Unit Price) + (Hole Machining Charge) = Hole Type Price |
Surface Treatment, Finish, Coating | Powder Coating | Material | SPCC(Thickness T0.8-1.2) or SPHC(Thickness T1.6-2.0) |
---|
How can we improve?
How can we improve?