(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PASUS2H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-1791/1]-G[5-995/1]-N[3,4,5,6,8] |
PASUS2H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-1791/1]-G[5-995/1]-P[3,4,5] |
PASUS4H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-1791/1]-G[9-991/1]-N[3,4,5,6,8] |
PASUS4H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-1791/1]-G[9-991/1]-P[3,4,5] |
PASUS6H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-895/1]-G[9-991/1]-N[3,4,5,6,8] |
PASUS6H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-895/1]-G[9-991/1]-P[3,4,5] |
PASUS8H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-895/1]-G[9-495/1]-N[3,4,5,6,8] |
PASUS8H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-895/1]-G[9-495/1]-P[3,4,5] |
PASUS-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3] |
PHSUS2H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-1791/1]-G[5-995/1]-N[3,4,5,6,8] |
PHSUS2H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-1791/1]-G[5-995/1]-P[3,4,5] |
PHSUS4H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-1791/1]-G[5-991/1]-N[3,4,5,6,8] |
PHSUS4H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-1791/1]-G[5-991/1]-P[3,4,5] |
PHSUS6H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-895/1]-G[9-991/1]-N[3,4,5,6,8] |
PHSUS6H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-895/1]-G[9-991/1]-P[3,4,5] |
PHSUS8H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-895/1]-G[5-495/1]-N[3,4,5,6,8] |
PHSUS8H-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3]-F[9-895/1]-G[5-495/1]-P[3,4,5] |
PHSUS-[50-1800/1]-[50-1000/1]-[0.8,1,1.2,1.5,2,2.5,3] |
PMSUS2H-[50-1800/1]-[50-1000/1]-1-F[9-1791/1]-G[5-995/1]-N[3,4,5,6,8] |
PMSUS4H-[50-1800/1]-[50-1000/1]-1-F[9-1791/1]-G[9-991/1]-N[3,4,5,6,8] |
PMSUS6H-[50-1800/1]-[50-1000/1]-1-F[9-895/1]-G[9-991/1]-N[3,4,5,6,8] |
PMSUS8H-[50-1800/1]-[50-1000/1]-1-F[9-895/1]-G[9-495/1]-N[3,4,5,6,8] |
PMSUS-[50-1800/1]-[50-1000/1]-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment, Finish, Coating | Number of Holes | Countersink Hole Nominal Dia. [P] | External Dimension A (mm) | External Dimension B (mm) | F (mm) | G (mm) | Plate Thickness t (mm) | Through Hole Nominal Dia. [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | #400 Ground | 2H (Two Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 5 ~ 995 | 0.8 ~ 3 | 3 ~ 8 | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | #400 Ground | 2H (Two Holes) | 3 ~ 5 | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 5 ~ 995 | 0.8 ~ 3 | - | ||
- | COVERPLATES | 1 Piece(s) | 3 Day(s) | 10 | #400 Ground | 4H (Four Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 9 ~ 991 | 0.8 ~ 3 | 3 ~ 8 | ||
- | COVERPLATES | 1 Piece(s) | 3 Day(s) | 10 | #400 Ground | 4H (Four Holes) | 3 ~ 5 | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 9 ~ 991 | 0.8 ~ 3 | - | ||
- | COVERPLATES | 1 Piece(s) | 3 Day(s) | 10 | #400 Ground | 6H (Six Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 9 ~ 991 | 0.8 ~ 3 | 3 ~ 8 | ||
- | COVERPLATES | 1 Piece(s) | 3 Day(s) | 10 | #400 Ground | 6H (Six Holes) | 3 ~ 5 | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 9 ~ 991 | 0.8 ~ 3 | - | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | #400 Ground | 8H (Eight Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 9 ~ 495 | 0.8 ~ 3 | 3 ~ 8 | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | #400 Ground | 8H (Eight Holes) | 3 ~ 5 | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 9 ~ 495 | 0.8 ~ 3 | - | ||
- | COVERPLATES | 1 Piece(s) | 5 Day(s) | 10 | #400 Ground | No Hole | - | 50 ~ 1800 | 50 ~ 1000 | - | - | 0.8 ~ 3 | - | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | Brushed Mark Type | 2H (Two Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 5 ~ 995 | 0.8 ~ 3 | 3 ~ 8 | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | Brushed Mark Type | 2H (Two Holes) | 3 ~ 5 | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 5 ~ 995 | 0.8 ~ 3 | - | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | Brushed Mark Type | 4H (Four Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 5 ~ 991 | 0.8 ~ 3 | 3 ~ 8 | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | Brushed Mark Type | 4H (Four Holes) | 3 ~ 5 | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 5 ~ 991 | 0.8 ~ 3 | - | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | Brushed Mark Type | 6H (Six Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 9 ~ 991 | 0.8 ~ 3 | 3 ~ 8 | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | Brushed Mark Type | 6H (Six Holes) | 3 ~ 5 | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 9 ~ 991 | 0.8 ~ 3 | - | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | Brushed Mark Type | 8H (Eight Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 5 ~ 495 | 0.8 ~ 3 | 3 ~ 8 | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | Brushed Mark Type | 8H (Eight Holes) | 3 ~ 5 | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 5 ~ 495 | 0.8 ~ 3 | - | ||
- | COVER PLATES | 1 Piece(s) | 3 Day(s) | 10 | Brushed Mark Type | No Hole | - | 50 ~ 1800 | 50 ~ 1000 | - | - | 0.8 ~ 3 | - | ||
- | COVERPLATES | 1 Piece(s) | 5 Day(s) | 10 | Mirror Finish Type | 2H (Two Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 5 ~ 995 | 1 | 3 ~ 8 | ||
- | COVERPLATES | 1 Piece(s) | 5 Day(s) | 10 | Mirror Finish Type | 4H (Four Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 1791 | 9 ~ 991 | 1 | 3 ~ 8 | ||
- | COVERPLATES | 1 Piece(s) | 5 Day(s) | 10 | Mirror Finish Type | 6H (Six Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 9 ~ 991 | 1 | 3 ~ 8 | ||
- | COVERPLATES | 1 Piece(s) | 5 Day(s) | 10 | Mirror Finish Type | 8H (Eight Holes) | - | 50 ~ 1800 | 50 ~ 1000 | 9 ~ 895 | 9 ~ 495 | 1 | 3 ~ 8 | ||
- | COVERPLATES | 1 Piece(s) | 5 Day(s) | 10 | Mirror Finish Type | No Hole | - | 50 ~ 1800 | 50 ~ 1000 | - | - | 1 | - |
Loading...
Material | SUS304 |
---|
How can we improve?
How can we improve?