1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Standard Units

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The standard shape of the workbench has been made into a unit. (It will be assembled by the customer)


Specifications

Part Number-W-D-H
PFUAV
FFUA
-
-
W1000
W1150
-
-
D600
D900
-
-
H800
H850
Part NumberW
1mm Increment
D
1mm Increment
H
1mm Increment
TypeFrame / Color
PFUA
(Hollow Frame)
W(White)
V
(Ivory)
S
(Dark Gray)
400~1200400~1000400~1200
FFUA(Factory Frame)
[ ! ]For frame types and colors, refer to P.788-789

Alterations


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FFUA-W[400-1200/1]-D[400-1000/1]-H[400-1200/1]
PFUAS-W[400-1200/1]-D[400-1000/1]-H[400-1200/1]
PFUAV-W[400-1200/1]-D[400-1000/1]-H[400-1200/1]
PFUAW-W[400-1200/1]-D[400-1000/1]-H[400-1200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Color D
(mm)
H
(mm)
W
(mm)

-

FACTORY FRAME UNITS 1 Piece(s) 7 Day(s) 10Factory Frame Standard Units-400 ~ 1000400 ~ 1200400 ~ 1200

-

PAIPE FRAME UNITS 1 Piece(s) 7 Day(s) 10Pipe Frame Standard UnitsS (Dark Gray)400 ~ 1000400 ~ 1200400 ~ 1200

-

PAIPE FRAME UNITS 1 Piece(s) 7 Day(s) 10Pipe Frame Standard UnitsV (Ivory)400 ~ 1000400 ~ 1200400 ~ 1200

-

PAIPE FRAME UNITS 1 Piece(s) 7 Day(s) 10Pipe Frame Standard UnitsW (White)400 ~ 1000400 ~ 1200400 ~ 1200

Loading...

  1. 1
 

Basic Information

Standard Unit Shape Work Benches